1

Adjustable Barrel Tees with 24° Taper / O-Ring (DKO) Type FI-ELD Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Adjustable Barrel Tees with 24° Taper / O-Ring (DKO) Type FI-ELD Series L / S
Part number FI-ELD-06L-B-W3-DKO-MS
Mass 6.5 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) S3 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 500 4 19 27 12 26 12 14 14 6.5 FI-ELD-06L-B-W3-DKO-MS
2 L 8 500 6 21 29 14 27.5 12 17 17 8.8 FI-ELD-08L-B-W3-DKO-MS
3 L 10 500 8 22 30 15 29 14 19 19 11.2 FI-ELD-10L-B-W3-DKO-MS
4 L 12 400 10 24 32 17 29.5 17 22 22 15.2 FI-ELD-12L-B-W3-DKO-MS
5 L 15 400 12 28 36 21 32.5 19 27 27 24.8 FI-ELD-15L-B-W3-DKO-MS
6 L 18 400 15 31 40 23.5 35.5 24 32 32 35.9 FI-ELD-18L-B-W3-DKO-MS
7 L 22 400 19 35 44 27.5 38.5 27 36 36 48.3 FI-ELD-22L-B-W3-DKO-MS
8 L 28 250 24 38 47 30.5 41.5 36 41 41 81.5 FI-ELD-28L-B-W3-DKO-MS
9 L 35 250 30 45 56 34.5 51 41 50 50 111.3 FI-ELD-35L-B-W3-DKO-MS
10 L 42 250 36 51 63 40 56 50 60 60 149.4 FI-ELD-42L-B-W3-DKO-MS
11 S 6 800 4 23 31 16 27 12 17 17 10.4 FI-ELD-06S-B-W3-DKO-MS
12 S 8 800 5 24 32 17 27.5 14 19 19 13.1 FI-ELD-08S-B-W3-DKO-MS
13 S 10 800 7 25 34 17.5 30 17 22 22 18 FI-ELD-10S-B-W3-DKO-MS
14 S 12 630 8 29 38 21.5 31 17 24 24 22.2 FI-ELD-12S-B-W3-DKO-MS
15 S 14 630 10 30 40 22 35 19 27 27 30.1 FI-ELD-14S-B-W3-DKO-MS
16 S 16 630 12 33 43 24.5 36.5 24 30 30 39.3 FI-ELD-16S-B-W3-DKO-MS
17 S 20 400 16 37 48 26.5 44.5 27 36 36 60.5 FI-ELD-20S-B-W3-DKO-MS
18 S 25 400 20 42 54 30 50 36 46 46 108.9 FI-ELD-25S-B-W3-DKO-MS
19 S 30 400 25 49 62 35.5 55 41 50 50 138.7 FI-ELD-30S-B-W3-DKO-MS
20 S 38 400 32 57 72 41 63 50 60 60 203.3 FI-ELD-38S-B-W3-DKO-MS
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG