1

24° Tee Reducer Type FI-T Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Tee Reducer Type FI-T Series L / S
Part number FI-T-06/08/06L-W3-MS
Mass 7.8 kg
Product selection
Selector Series Tube OD D1 (mm) D2 (mm) D3 (mm) PN (bar) l1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L6 (mm) L7 (mm) S1 (mm) S2 (mm) S3 (mm) S4 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 8 6 500 21 14 14 14 29 29 29 14 17 14 12 7.8 FI-T-06/08/06L-W3-MS
2 L 6 10 6 500 22 15 15 15 30 30 30 14 19 14 14 9.2 FI-T-06/10/06L-W3-MS
3 L 8 6 8 500 21 14 14 14 29 29 29 17 14 17 12 8.4 FI-T-08/06/08L-W3-MS
4 L 8 10 8 500 22 15 15 15 30 30 30 17 19 17 14 10.2 FI-T-08/10/08L-W3-MS
5 L 8 12 8 400 24 17 17 17 32 32 32 17 22 17 17 12.8 FI-T-08/12/08L-W3-MS
6 L 10 6 10 500 22 15 15 15 30 30 30 19 14 19 14 9.9 FI-T-10/06/10L-W3-MS
7 L 10 8 10 500 22 15 15 15 30 30 30 19 17 19 14 10.5 FI-T-10/08/10L-W3-MS
8 L 10 10 6 500 22 15 15 15 30 30 30 19 19 14 14 9.9 FI-T-10/10/06L-W3-MS
9 L 10 15 10 400 28 21 21 21 36 36 36 19 27 19 19 20 FI-T-10/15/10L-W3-MS
10 L 12 6 12 400 24 17 17 17 32 32 32 22 14 22 17 13.2 FI-T-12/06/12L-W3-MS
11 L 12 8 8 400 24 17 17 17 32 32 32 22 17 17 17 12.6 FI-T-12/08/08L-W3-MS
12 L 12 8 12 400 24 17 17 17 32 32 32 22 17 22 17 13.8 FI-T-12/08/12L-W3-MS
13 L 12 10 10 400 24 17 17 17 32 32 32 22 19 19 17 13.7 FI-T-12/10/10L-W3-MS
14 L 12 10 12 400 24 17 17 17 32 32 32 22 19 22 17 14.1 FI-T-12/10/12L-W3-MS
15 L 12 12 8 400 24 17 17 17 32 32 32 22 22 17 17 14 FI-T-12/12/08L-W3-MS
16 L 12 12 10 400 24 17 17 17 32 32 32 22 22 19 17 14.4 FI-T-12/12/10L-W3-MS
17 L 12 15 12 400 28 21 21 21 36 36 36 22 27 22 19 21.3 FI-T-12/15/12L-W3-MS
18 L 12 18 12 400 31 24 23.5 24 39 40 39 22 32 22 24 29.6 FI-T-12/18/12L-W3-MS
19 L 15 6 15 400 28 21 21 21 36 36 36 27 14 27 19 21.7 FI-T-15/06/15L-W3-MS
20 L 15 10 15 400 28 21 21 21 36 36 36 27 19 27 19 22.6 FI-T-15/10/15L-W3-MS
21 L 15 12 12 400 28 21 21 21 36 36 36 27 22 22 19 21.3 FI-T-15/12/12L-W3-MS
22 L 15 12 15 400 28 21 21 21 36 36 36 27 22 27 19 23.3 FI-T-15/12/15L-W3-MS
23 L 15 15 12 400 28 21 21 21 36 36 36 27 27 22 19 23.3 FI-T-15/15/12L-W3-MS
24 L 15 18 15 400 31 24 23.5 24 39 40 39 27 32 27 24 32.9 FI-T-15/18/15L-W3-MS
25 L 18 10 10 400 31 23.5 24 24 40 39 39 32 19 19 24 32 FI-T-18/10/10L-W3-MS
26 L 18 10 18 400 31 23.5 24 23.5 40 39 40 32 19 32 24 31.9 FI-T-18/10/18L-W3-MS
27 L 18 12 18 400 31 23.5 24 23.5 40 39 40 32 22 32 24 32.7 FI-T-18/12/18L-W3-MS
28 L 18 15 18 400 31 23.5 24 23.5 40 39 40 32 27 32 24 34.7 FI-T-18/15/18L-W3-MS
29 L 18 18 10 400 31 23.5 23.5 24 40 40 39 32 32 19 24 32 FI-T-18/18/10L-W3-MS
30 L 22 10 22 250 35 27.5 28 27.5 44 43 44 36 19 36 27 44.4 FI-T-22/10/22L-W3-MS
31 L 22 12 22 250 35 27.5 28 27.5 44 43 44 36 22 36 27 42.4 FI-T-22/12/22L-W3-MS
32 L 22 15 15 250 35 27.5 28 28 44 43 43 36 27 27 27 44.1 FI-T-22/15/15L-W3-MS
33 L 22 15 22 250 35 27.5 28 27.5 44 43 44 36 27 36 27 44.3 FI-T-22/15/22L-W3-MS
34 L 22 18 18 250 35 27.5 27.5 27.5 44 44 44 36 32 32 27 44.9 FI-T-22/18/18L-W3-MS
35 L 22 18 22 250 35 27.5 27.5 27.5 44 44 44 36 32 36 27 46.5 FI-T-22/18/22L-W3-MS
36 L 22 22 15 250 35 27.5 27.5 28 44 44 43 36 36 27 27 46.4 FI-T-22/22/15L-W3-MS
37 L 22 22 18 250 35 27.5 27.5 27.5 44 44 44 36 36 32 27 49.6 FI-T-22/22/18L-W3-MS
38 L 28 10 28 250 38 30.5 31 30.5 47 46 47 41 19 41 36 69 FI-T-28/10/28L-W3-MS
39 L 28 12 28 250 38 30.5 31 30.5 47 46 47 41 22 41 36 69.7 FI-T-28/12/28L-W3-MS
40 L 28 15 28 250 38 30.5 31 30.5 47 46 47 41 27 41 36 73.5 FI-T-28/15/28L-W3-MS
41 L 28 18 28 250 38 30.5 30.5 30.5 47 47 47 41 32 41 36 76.5 FI-T-28/18/28L-W3-MS
42 L 28 22 22 250 38 30.5 30.5 30.5 47 47 47 41 36 36 36 68.6 FI-T-28/22/22L-W3-MS
43 L 28 22 28 250 38 30.5 30.5 30.5 47 47 47 41 36 41 36 74.6 FI-T-28/22/28L-W3-MS
44 L 35 18 35 250 45 34.5 37.5 34.5 56 54 56 50 32 50 41 107.5 FI-T-35/18/35L-W3-MS
45 L 35 22 35 250 45 34.5 37.5 34.5 56 54 56 50 36 50 41 105.4 FI-T-35/22/35L-W3-MS
46 L 35 28 35 250 45 34.5 37.5 34.5 56 54 56 50 41 50 41 118 FI-T-35/28/35L-W3-MS
47 L 42 22 42 250 51 40 43.5 40 63 60 63 60 36 60 50 141.1 FI-T-42/22/42L-W3-MS
48 L 42 28 42 250 51 40 43.5 40 63 60 63 60 41 60 50 164.8 FI-T-42/28/42L-W3-MS
49 L 42 35 42 250 51 40 40.5 40 63 62 63 60 50 60 50 149.1 FI-T-42/35/42L-W3-MS
50 S 16 8 16 630 33 24.5 26 24.5 43 41 43 30 19 30 24 36.8 FI-T-16/08/16S-W3-MS
51 S 16 10 16 630 33 24.5 25.5 24.5 43 42 43 30 22 30 24 38 FI-T-16/10/16S-W3-MS
52 S 16 12 16 630 33 24.5 25.5 24.5 43 42 43 30 24 30 24 38.6 FI-T-16/12/16S-W3-MS
53 S 20 10 20 400 37 26.5 29.5 26.5 48 46 48 36 22 36 27 44.4 FI-T-20/10/20S-W3-MS
54 S 20 16 20 400 37 26.5 28.5 26.5 48 47 48 36 30 36 27 57.6 FI-T-20/16/20S-W3-MS
55 S 25 16 25 400 42 30 33.5 30 54 52 54 46 30 46 36 98.8 FI-T-25/16/25S-W3-MS
56 S 25 20 25 400 42 30 31.5 30 54 53 54 46 36 46 36 102.6 FI-T-25/20/25S-W3-MS
57 S 25 30 25 400 49 37 35.5 37 61 62 61 46 50 46 41 147.1 FI-T-25/30/25S-W3-MS
58 S 30 20 30 400 49 35.5 38.5 35.5 62 48 62 50 36 50 41 133.4 FI-T-30/20/30S-W3-MS
59 S 38 25 38 400 57 41 45 41 72 69 72 60 46 60 50 223.9 FI-T-38/25/38S-W3-MS
60 S 38 30 38 400 57 41 43.5 41 72 70 72 60 50 60 50 206.7 FI-T-38/30/38S-W3-MS
Series
Tube OD D1 (mm)
D2 (mm)
D3 (mm)
PN (bar)
l1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L6 (mm)
L7 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
S4 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG