1

24° Straight Standpipe Reducer Type FI-REDS Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Straight Standpipe Reducer Type FI-REDS Series L / S
Part number FI-REDS-08/06L-W3-MS+SV
Mass 4.8 kg
Product selection
Selector Series Tube OD D1 (mm) D2 (mm) PN (bar) D3 (mm) L (mm) L1 (mm) L2 (mm) S1 (mm) S2 (mm) S3 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied/assembled with cutting rings & union nuts on both ends
1 L 8 6 500 4 33 40.5 27.5 12 17 14 4.8 FI-REDS-08/06L-W3-MS+SV
2 L 10 6 500 4 34 41.5 28.5 12 19 14 5.8 FI-REDS-10/06L-W3-MS+SV
3 L 10 8 500 6 35 42.5 28.5 14 19 17 6.4 FI-REDS-10/08L-W3-MS+SV
4 L 12 6 400 4 37 44.5 28 14 22 14 6.5 FI-REDS-12/06L-W3-MS+SV
5 L 12 8 400 6 36 44.5 29 14 22 17 7.8 FI-REDS-12/08L-W3-MS+SV
6 L 12 10 400 8 37 45.5 30 17 22 19 8.4 FI-REDS-12/10L-W3-MS+SV
7 L 15 6 400 4 38 46 28 17 27 14 9.4 FI-REDS-15/06L-W3-MS+SV
8 L 15 8 400 6 38 46 29 17 27 17 10.2 FI-REDS-15/08L-W3-MS+SV
9 L 15 10 400 8 37 47 30 17 27 19 11.2 FI-REDS-15/10L-W3-MS+SV
10 L 15 12 400 10 38 48 31 19 27 22 12.1 FI-REDS-15/12L-W3-MS+SV
11 L 18 6 400 4 37.5 45.5 30 19 32 14 12.5 FI-REDS-18/06L-W3-MS+SV
12 L 18 8 400 6 37.5 45.5 31 19 32 17 13.4 FI-REDS-18/08L-W3-MS+SV
13 L 18 10 400 8 39 46.5 32 19 32 19 14 FI-REDS-18/10L-W3-MS+SV
14 L 18 12 400 10 40.5 46.5 33.5 19 32 22 16 FI-REDS-18/12L-W3-MS+SV
15 L 18 15 400 12 41 47.5 34 24 32 27 18.6 FI-REDS-18/15L-W3-MS+SV
16 L 22 6 250 4 39.5 47 32 24 36 14 16.9 FI-REDS-22/06L-W3-MS+SV
17 L 22 8 250 6 43 46.5 34 24 36 17 18.3 FI-REDS-22/08L-W3-MS+SV
18 L 22 10 250 8 41 47.5 34 24 36 19 18.6 FI-REDS-22/10L-W3-MS+SV
19 L 22 12 250 10 39.5 47.5 34.5 24 36 22 19.6 FI-REDS-22/12L-W3-MS+SV
20 L 22 15 250 12 40.5 48.5 36 24 36 27 22.1 FI-REDS-22/15L-W3-MS+SV
21 L 22 18 250 15 44 50.5 36.5 27 36 32 26.4 FI-REDS-22/18L-W3-MS+SV
22 L 28 6 250 4 41 49 34.5 30 41 14 22.3 FI-REDS-28/06L-W3-MS+SV
23 L 28 8 250 6 42 50 34.5 30 41 17 22.9 FI-REDS-28/08L-W3-MS+SV
24 L 28 10 250 8 41 49 35.5 30 41 19 23.6 FI-REDS-28/10L-W3-MS+SV
25 L 28 12 250 10 41 49 35.5 30 41 22 24.4 FI-REDS-28/12L-W3-MS+SV
26 L 28 15 250 12 42 50 36.5 30 41 27 26.8 FI-REDS-28/15L-W3-MS+SV
27 L 28 18 250 15 43.5 52 36 30 41 32 29.4 FI-REDS-28/18L-W3-MS+SV
28 L 28 22 250 19 45.5 54 38 32 41 36 34.8 FI-REDS-28/22L-W3-MS+SV
29 L 35 6 250 4 48 56 40.5 36 50 14 34.4 FI-REDS-35/06L-W3-MS+SV
30 L 35 8 250 6 48 56 40.5 36 50 17 35 FI-REDS-35/08L-W3-MS+SV
31 L 35 10 250 8 49 57 41.5 36 50 19 35.7 FI-REDS-35/10L-W3-MS+SV
32 L 35 12 250 10 47 55 41.5 36 50 22 36.5 FI-REDS-35/12L-W3-MS+SV
33 L 35 15 250 12 48.5 56.5 42.5 36 50 27 39 FI-REDS-35/15L-W3-MS+SV
34 L 35 18 250 15 49.5 58.5 42 36 50 32 41.6 FI-REDS-35/18L-W3-MS+SV
35 L 35 22 250 19 51.5 60.5 44 36 50 36 44.4 FI-REDS-35/22L-W3-MS+SV
36 L 35 28 250 24 52.5 61.5 44 41 50 41 48.5 FI-REDS-35/28L-W3-MS+SV
37 L 42 10 250 8 51 59 45 46 60 19 56.2 FI-REDS-42/10L-W3-MS+SV
38 L 42 12 250 10 52 60 45 46 60 22 57.4 FI-REDS-42/12L-W3-MS+SV
39 L 42 15 250 12 52 60 46 46 60 27 59.4 FI-REDS-42/15L-W3-MS+SV
40 L 42 18 250 15 53 61 45.5 46 60 32 62.1 FI-REDS-42/18L-W3-MS+SV
41 L 42 22 250 19 54 63 47.5 46 60 36 64.9 FI-REDS-42/22L-W3-MS+SV
42 L 42 28 250 24 55 64 47.5 46 60 41 66.5 FI-REDS-42/28L-W3-MS+SV
43 L 42 35 250 30 57 69 46.5 46 60 50 73.8 FI-REDS-42/35L-W3-MS+SV
44 S 8 6 800 4 37 45 30 14 19 17 7 FI-REDS-08/06S-W3-MS+SV
45 S 10 6 800 4 39 47 34 14 22 17 9 FI-REDS-10/06S-W3-MS+SV
46 S 10 8 800 5 41 49 34 17 22 19 10 FI-REDS-10/08S-W3-MS+SV
47 S 12 6 630 4 39 47 36 14 24 17 9.8 FI-REDS-12/06S-W3-MS+SV
48 S 12 8 630 5 41 49 31.5 17 24 19 10.6 FI-REDS-12/08S-W3-MS+SV
49 S 12 10 630 7 41 50 36 19 24 22 12.9 FI-REDS-12/10S-W3-MS+SV
50 S 14 6 630 4 42 50 37 17 27 17 12.9 FI-REDS-14/06S-W3-MS+SV
51 S 14 8 630 5 44 52 37 17 27 19 13.5 FI-REDS-14/08S-W3-MS+SV
52 S 14 10 630 7 44 53 36.5 19 27 22 15.6 FI-REDS-14/10S-W3-MS+SV
53 S 14 12 630 8 44 55 36.5 22 27 24 17 FI-REDS-14/12S-W3-MS+SV
54 S 16 6 630 4 45.5 50 38.5 17 30 17 14.8 FI-REDS-16/06S-W3-MS+SV
55 S 16 8 630 5 44 52 38.5 17 30 19 15.4 FI-REDS-16/08S-W3-MS+SV
56 S 16 10 630 7 44 53 38 19 30 22 17.2 FI-REDS-16/10S-W3-MS+SV
57 S 16 12 630 8 46 55 38 22 30 24 19.3 FI-REDS-16/12S-W3-MS+SV
58 S 16 14 630 10 47.5 58 39.5 24 30 27 21.9 FI-REDS-16/14S-W3-MS+SV
59 S 20 6 400 4 47 55 46.5 22 36 17 23.3 FI-REDS-20/06S-W3-MS+SV
60 S 20 8 400 5 48 56 46.5 22 36 19 23.9 FI-REDS-20/08S-W3-MS+SV
61 S 20 10 400 7 53.5 57 46 22 36 22 25.2 FI-REDS-20/10S-W3-MS+SV
62 S 20 12 400 8 50 59 46 22 36 24 25 FI-REDS-20/12S-W3-MS+SV
63 S 20 14 400 10 52 62 47.5 24 36 27 29 FI-REDS-20/14S-W3-MS+SV
64 S 20 16 400 12 55.5 62 47 27 36 30 32.2 FI-REDS-20/16S-W3-MS+SV
65 S 25 6 400 4 50 58 51 27 46 17 39.3 FI-REDS-25/06S-W3-MS+SV
66 S 25 8 400 5 51 59 51 27 46 19 39.8 FI-REDS-25/08S-W3-MS+SV
67 S 25 10 400 7 58 60 50.5 27 46 22 41.1 FI-REDS-25/10S-W3-MS+SV
68 S 25 12 400 8 53 62 50.5 27 46 24 41.7 FI-REDS-25/12S-W3-MS+SV
69 S 25 14 400 10 60 65 52 27 46 27 44.1 FI-REDS-25/14S-W3-MS+SV
70 S 25 16 400 12 60 65 51.5 27 46 30 45.4 FI-REDS-25/16S-W3-MS+SV
71 S 25 20 400 16 62 70 51.5 32 46 36 54.7 FI-REDS-25/20S-W3-MS+SV
72 S 30 6 400 4 53 61 52.5 32 50 17 47.1 FI-REDS-30/06S-W3-MS+SV
73 S 30 8 400 5 53 61 52.5 32 50 19 47.7 FI-REDS-30/08S-W3-MS+SV
74 S 30 10 400 7 53 62 52 32 50 22 48.9 FI-REDS-30/10S-W3-MS+SV
75 S 30 12 400 8 59.5 65 52 32 50 24 49.6 FI-REDS-30/12S-W3-MS+SV
76 S 30 14 400 10 61.5 68 53.5 32 50 27 52 FI-REDS-30/14S-W3-MS+SV
77 S 30 16 400 12 61.5 68 53 32 50 30 53.3 FI-REDS-30/16S-W3-MS+SV
78 S 30 20 400 16 62 73 53 32 50 36 58.9 FI-REDS-30/20S-W3-MS+SV
79 S 30 25 400 20 66 78 53.5 41 50 46 79 FI-REDS-30/25S-W3-MS+SV
80 S 38 6 400 4 60 68 56 41 60 17 69.2 FI-REDS-38/06S-W3-MS+SV
81 S 38 8 400 5 60 68 56 41 60 19 69.8 FI-REDS-38/08S-W3-MS+SV
82 S 38 10 400 7 62 71 55.5 41 60 22 71.1 FI-REDS-38/10S-W3-MS+SV
83 S 38 12 400 8 62 69 55.5 41 60 24 71.8 FI-REDS-38/12S-W3-MS+SV
84 S 38 14 400 10 65 75 57 41 60 27 74 FI-REDS-38/14S-W3-MS+SV
85 S 38 16 400 12 65 74 56.5 41 60 30 75.7 FI-REDS-38/16S-W3-MS+SV
86 S 38 20 400 16 68 79 56.5 41 60 36 81.4 FI-REDS-38/20S-W3-MS+SV
87 S 38 25 400 20 69 84 57 41 60 46 94.4 FI-REDS-38/25S-W3-MS+SV
88 S 38 30 400 25 74 87 57.5 46 60 50 102 FI-REDS-38/30S-W3-MS+SV
Series
Tube OD D1 (mm)
D2 (mm)
PN (bar)
D3 (mm)
L (mm)
L1 (mm)
L2 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied/assembled with cutting rings & union nuts on both ends
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG