1

24° Straight Fitting Type FI-G Series LL / L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Straight Fitting Type FI-G Series LL / L / S
Part number FI-G-04LL-W3-MS
Mass 1.5 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) L (mm) L1 (mm) L2 (mm) S1 (mm) S2 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 LL 4 100 3 20 31 12 9 10 1.5 FI-G-04LL-W3-MS
2 LL 6 100 4.5 20 32 9 11 12 2.1 FI-G-06LL-W3-MS
3 LL 8 100 6 23 35 12 12 14 2.8 FI-G-08LL-W3-MS
4 LL 10 100 8 23 35 12 14 17 3.9 FI-G-10LL-W3-MS
5 LL 12 100 10 23 35 11 17 19 4.2 FI-G-12LL-W3-MS
6 L 6 500 4 24 39 10 12 14 3.7 FI-G-06L-W3-MS
7 L 8 500 6 25 40 11 14 17 5.3 FI-G-08L-W3-MS
8 L 10 500 8 27 42 13 17 19 6.7 FI-G-10L-W3-MS
9 L 12 400 10 28 43 14 19 22 9 FI-G-12L-W3-MS
10 L 15 400 12 30 46 16 24 27 14.7 FI-G-15L-W3-MS
11 L 18 400 15 31 48 16 27 32 20.9 FI-G-18L-W3-MS
12 L 22 250 19 35 52 20 32 36 28.1 FI-G-22L-W3-MS
13 L 28 250 24 36 54 21 41 41 45.9 FI-G-28L-W3-MS
14 L 35 250 30 41 63 20 46 50 67.5 FI-G-35L-W3-MS
15 L 42 250 36 43 66 21 55 60 81.4 FI-G-42L-W3-MS
16 S 6 800 4 30 45 16 14 17 6.8 FI-G-06S-W3-MS
17 S 8 800 5 32 47 18 17 19 8.6 FI-G-08S-W3-MS
18 S 10 800 7 32 49 17 19 22 11.5 FI-G-10S-W3-MS
19 S 12 630 8 34 51 19 22 24 14.2 FI-G-12S-W3-MS
20 S 14 630 10 38 57 22 24 27 19.9 FI-G-14S-W3-MS
21 S 16 630 12 38 57 21 27 30 24 FI-G-16S-W3-MS
22 S 20 400 16 44 66 23 32 36 38.5 FI-G-20S-W3-MS
23 S 25 400 20 50 74 26 41 46 69.8 FI-G-25S-W3-MS
24 S 30 400 25 54 80 27 46 50 83.2 FI-G-30S-W3-MS
25 S 38 400 32 61 90 29 55 60 126.2 FI-G-38S-W3-MS
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
S1 (mm)
S2 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG