1

24° Male Stud Branch Tee Type FI-TE-...-Mk Series LL / L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3852-2
Description 24° Male Stud Branch Tee Type FI-TE-...-Mk Series LL / L / S
Part number FI-TE-04LLMk-W3-MS
Mass 2.3 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T (mm) D2 (mm) D3 (mm) i (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 LL 4 100 M 8 x 1 keg. 3 3.5 8 15 21 11 17 9 10 2.3 FI-TE-04LLMk-W3-MS
2 LL 6 100 M 10 x 1 keg. 4.5 4.5 8 15 21 9.5 17 9 12 2.8 FI-TE-06LLMk-W3-MS
3 LL 8 100 M 10 x 1 keg. 6 6 8 17 23 11.5 20 12 14 3.7 FI-TE-08LLMk-W3-MS
4 L 6 315 M 10 x 1 keg. 4 4 8 19 27 12 20 12 14 5.4 FI-TE-06LMk-W3-MS
5 L 8 315 M 12 x 1,5 keg. 6 6 12 21 29 14 26 12 17 7.4 FI-TE-08LMk-W3-MS
6 L 10 315 M 14 x 1,5 keg. 8 7 12 22 30 15 27 14 19 9.6 FI-TE-10LMk-W3-MS
7 L 12 315 M 16 x 1,5 keg. 10 9 12 24 32 17 28 17 22 12.9 FI-TE-12LMk-W3-MS
8 L 15 315 M 18 x 1,5 keg. 12 11 12 28 36 21 32 19 27 21.1 FI-TE-15LMk-W3-MS
9 L 18 315 M 22 x 1,5 keg. 15 14 14 31 40 23.5 36 24 32 31 FI-TE-18LMk-W3-MS
10 S 6 400 M 12 x 1,5 keg. 4 4 12 23 31 16 26 12 17 9.4 FI-TE-06SMk-W3-MS
11 S 8 400 M 14 x 1,5 keg. 5 5 12 24 32 17 27 14 19 12 FI-TE-08SMk-W3-MS
12 S 10 400 M 16 x 1,5 keg. 7 7 12 25 34 17.5 28 17 22 16.1 FI-TE-10SMk-W3-MS
13 S 12 400 M 18 x 1,5 keg. 8 8 12 29 38 21.5 28 17 24 19.2 FI-TE-12SMk-W3-MS
14 S 14 400 M 20 x 1,5 keg. 10 10 14 30 40 22 32 19 27 26.7 FI-TE-14SMk-W3-MS
15 S 16 400 M 22 x 1,5 keg. 12 12 14 33 43 24.5 32 24 30 34.5 FI-TE-16SMk-W3-MS
Series
Tube OD D1 (mm)
PN (bar)
Thread T (mm)
D2 (mm)
D3 (mm)
i (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG