Selector | Series | Tube OD D1 (mm) | PN (bar) | Thread T (mm) | D2 (mm) | D3 (mm) | i (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | S1 (mm) | S2 (mm) | Torque ca. Thread T (N.m) | Weight ca. per 100 (kg) | Ordering Codes - Fitting body supplied with cutting ring & union nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | L | 22 | 160 | M 26 x 1,5 | 19 | 18 | 16 | 35 | 44 | 27.5 | 42 | 27 | 36 | 190 | 40.2 | FI-TE-22LM-W3-MS |
2 | L | 28 | 160 | M 33 x 2 | 24 | 23 | 18 | 38 | 47 | 30.5 | 48 | 36 | 41 | 340 | 68.4 | FI-TE-28LM-W3-MS |
3 | L | 35 | 160 | M 42 x 2 | 30 | 30 | 20 | 45 | 56 | 34.5 | 54 | 41 | 50 | 500 | 101.1 | FI-TE-35LM-W3-MS |
4 | L | 42 | 160 | M 48 x 2 | 36 | 36 | 22 | 51 | 63 | 40 | 61 | 50 | 60 | 630 | 130.4 | FI-TE-42LM-W3-MS |
5 | S | 20 | 400 | M 27 x 2 | 16 | 16 | 16 | 37 | 48 | 26.5 | 42 | 27 | 36 | 270 | 51.8 | FI-TE-20SM-W3-MS |
6 | S | 25 | 250 | M 33 x 2 | 20 | 20 | 18 | 42 | 54 | 30 | 48 | 36 | 46 | 410 | 93.7 | FI-TE-25SM-W3-MS |
7 | S | 30 | 160 | M 42 x 2 | 25 | 25 | 20 | 49 | 62 | 35.5 | 54 | 41 | 50 | 540 | 126.9 | FI-TE-30SM-W3-MS |
8 | S | 38 | 160 | M 48 x 2 | 32 | 32 | 22 | 57 | 72 | 41 | 61 | 50 | 60 | 700 | 183 | FI-TE-38SM-W3-MS |
24° Male Stud Branch Tee Type FI-TE-...-M Series L / S
Manufacturer | Walter Stauffenberg GmbH & Co. KG |
---|---|
Standard | DIN 3852-2, ISO 9974-3 |
Description | 24° Male Stud Branch Tee Type FI-TE-...-M Series L / S |
Part number | FI-TE-22LM-W3-MS |
Mass | 40.2 kg |
Series
Tube OD D1 (mm)
PN (bar)
Thread T (mm)
D2 (mm)
D3 (mm)
i (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
Torque ca. Thread T (N.m)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut