1

24° Equal Cross Type FI-K Series LL / L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Equal Cross Type FI-K Series LL / L / S
Part number FI-K-04LL-W3-MS
Mass 3.3 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) L (mm) L1 (mm) L2 (mm) S1 (mm) S2 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting rings & union nuts
1 LL 4 100 3 15 21 11 9 10 3.3 FI-K-04LL-W3-MS
2 LL 6 100 4.5 15 21 9.5 9 12 4.1 FI-K-06LL-W3-MS
3 LL 8 100 6 17 23 11.5 12 14 5.7 FI-K-08LL-W3-MS
4 L 6 500 4 19 27 12 12 14 8.4 FI-K-06L-W3-MS
5 L 8 500 6 21 29 14 12 17 11.3 FI-K-08L-W3-MS
6 L 10 500 8 22 30 15 14 19 14.1 FI-K-10L-W3-MS
7 L 12 400 10 24 32 17 17 22 19 FI-K-12L-W3-MS
8 L 15 400 12 28 36 21 19 27 31.9 FI-K-15L-W3-MS
9 L 18 400 15 31 40 23.5 24 32 46.3 FI-K-18L-W3-MS
10 L 22 250 19 35 44 27.5 27 36 61.4 FI-K-22L-W3-MS
11 L 28 250 24 38 47 30.5 36 41 101.3 FI-K-28L-W3-MS
12 L 35 250 30 45 56 34.5 41 50 148.5 FI-K-35L-W3-MS
13 L 42 250 36 51 63 40 50 60 185.7 FI-K-42L-W3-MS
14 S 6 800 4 23 31 16 12 17 14.4 FI-K-06S-W3-MS
15 S 8 800 5 24 32 17 14 19 17.7 FI-K-08S-W3-MS
16 S 10 800 7 25 34 17.5 17 22 24.1 FI-K-10S-W3-MS
17 S 12 630 8 29 38 21.5 17 24 29.8 FI-K-12S-W3-MS
18 S 14 630 10 30 40 22 19 27 40.7 FI-K-14S-W3-MS
19 S 16 630 12 33 43 24.5 24 30 52.6 FI-K-16S-W3-MS
20 S 20 400 16 37 48 26.5 27 36 79.6 FI-K-20S-W3-MS
21 S 25 400 20 42 54 30 36 46 144 FI-K-25S-W3-MS
22 S 30 400 25 49 62 35.5 41 50 182.3 FI-K-30S-W3-MS
23 S 38 400 32 57 72 41 50 60 270.7 FI-K-38S-W3-MS
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
S1 (mm)
S2 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting rings & union nuts
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG