1

24° Elbow Bulkhead Fitting Type FI-WS Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Elbow Bulkhead Fitting Type FI-WS Series L / S
Part number FI-WS-06L-W3-SKM-MS
Mass 7.8 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) D3 (mm) l1 (mm) l2 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L7 min (mm) L7 max (mm) S1 (mm) S2 (mm) S3 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with lock nut, cutting rings & union nuts
1 L 6 500 4 17 48 19 27 12 56 14 27 3 16 12 17 14 7.8 FI-WS-06L-W3-SKM-MS
2 L 8 500 6 19 51 21 29 14 59 17 27 3 16 12 19 17 10.2 FI-WS-08L-W3-SKM-MS
3 L 10 500 8 22 53 22 30 15 61 18 28 3 16 14 22 19 12.9 FI-WS-10L-W3-SKM-MS
4 L 12 400 10 24 56 24 32 17 64 20 29 3 16 17 24 22 16.8 FI-WS-12L-W3-SKM-MS
5 L 15 400 12 27 61 28 36 21 69 23 31 3 16 19 30 27 27.3 FI-WS-15L-W3-SKM-MS
6 L 18 400 15 32 64 31 40 23.5 73 24 32.5 3 16 24 36 32 38.8 FI-WS-18L-W3-SKM-MS
7 L 22 250 19 36 72 35 44 27.5 81 30 34.5 4 16 27 41 36 51.2 FI-WS-22L-W3-SKM-MS
8 L 28 250 24 42 77 38 47 30.5 86 34 35.5 4 16 36 46 41 80.9 FI-WS-28L-W3-SKM-MS
9 L 35 250 30 50 86 45 56 34.5 97 39 36.5 4 16 41 55 50 121.3 FI-WS-35L-W3-SKM-MS
10 L 42 250 36 60 90 51 63 40 102 43 36 4 16 50 65 60 160.7 FI-WS-42L-W3-SKM-MS
11 S 6 800 4 19 53 23 31 16 61 17 29 3 16 12 19 17 12.1 FI-WS-06S-W3-SKM-MS
12 S 8 800 5 22 54 24 32 17 62 18 29 3 16 14 22 19 15.5 FI-WS-08S-W3-SKM-MS
13 S 10 800 7 24 57 25 34 17.5 66 20 29.5 3 16 17 24 22 20.2 FI-WS-10S-W3-SKM-MS
14 S 12 630 8 27 59 29 38 21.5 68 21 30.5 3 16 17 27 24 24.8 FI-WS-12S-W3-SKM-MS
15 S 14 630 10 27 63 30 40 22 73 23 32 3 16 19 30 27 32.5 FI-WS-14S-W3-SKM-MS
16 S 16 630 12 30 64 33 43 24.5 74 24 31.5 3 16 24 32 30 40.5 FI-WS-16S-W3-SKM-MS
17 S 20 400 16 36 74 37 48 26.5 85 30 33.5 4 16 27 41 36 64.2 FI-WS-20S-W3-SKM-MS
18 S 25 400 20 42 81 42 54 30 93 34 35 4 16 36 46 46 108.8 FI-WS-25S-W3-SKM-MS
19 S 30 400 25 50 90 49 62 35.5 103 39 37.5 4 16 41 50 50 143.3 FI-WS-30S-W3-SKM-MS
20 S 38 400 32 60 96 57 72 41 112 43 37 4 16 50 65 60 215.4 FI-WS-38S-W3-SKM-MS
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
D3 (mm)
l1 (mm)
l2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L7 min (mm)
L7 max (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with lock nut, cutting rings & union nuts
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG