1

24° Adjustable Male Stud Barrel Tee with Lock Nut Type FI-LEE-...-M-OR Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Adjustable Male Stud Barrel Tee with Lock Nut Type FI-LEE-...-M-OR Series L / S
Part number FI-LEE-06LM-OR-B-W3-MS
Mass 7.1 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T D2 (mm) D3 (mm) D4 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) S2 (mm) S3 (mm) Torque for thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 315 M 10 x 1 4 4.5 16.5 21 29 14 20 7 14 14 14 15 7.1 FI-LEE-06LM-OR-B-W3-MS
2 L 8 315 M 12 x 1,5 6 6 20.2 23 31 16 22 10 14 17 17 25 10.3 FI-LEE-08LM-OR-B-W3-MS
3 L 10 315 M 14 x 1,5 8 7.5 22.2 24 32 17 25 10 19 19 19 35 11.1 FI-LEE-10LM-OR-B-W3-MS
4 L 12 315 M 16 x 1,5 10 9 25.1 26 34 19 26 10 19 22 22 40 16.3 FI-LEE-12LM-OR-B-W3-MS
5 L 15 315 M 18 x 1,5 12 11 27.4 28 36 21 30 11 22 24 27 45 21.5 FI-LEE-15LM-OR-B-W3-MS
6 L 18 250 M 22 x 1,5 15 14 30.4 31 40 24 33 12 27 27 32 60 38.9 FI-LEE-18LM-OR-B-W3-MS
7 L 22 160 M 27 x 2 19 18 36.1 35 44 28 35 14 30 32 36 100 46.2 FI-LEE-22LM27x2-OR-B-W3-MS
8 L 28 160 M 33 x 2 24 23 43.8 38 47 31 38 14 36 41 41 160 77.6 FI-LEE-28LM-OR-B-W3-MS
9 L 35 160 M 42 x 2 30 30 54.5 48 59 38 48 14 50 50 50 210 134.3 FI-LEE-35LM-OR-B-W3-MS
10 L 42 160 M 48 x 2 36 36 59 49 61 38 49 16 50 55 60 260 152.1 FI-LEE-42LM-OR-B-W3-MS
11 S 6 315 M 12 x 1,5 4 4 20.2 22 30 15 22 10 14 17 17 35 11.4 FI-LEE-06SM-OR-B-W3-MS
12 S 8 315 M 14 x 1,5 5 6 22.2 24 32 17 26 10 19 19 19 45 13.4 FI-LEE-08SM-OR-B-W3-MS
13 S 10 315 M 16 x 1,5 7 7 25.1 25 34 18 27 11 19 22 22 55 20.1 FI-LEE-10SM-OR-B-W3-MS
14 S 12 315 M 18 x 1,5 8 9 27.4 29 38 22 31 12 22 24 24 70 34.3 FI-LEE-12SM-OR-B-W3-MS
15 S 16 250 M 22 x 1,5 12 12 30.4 33 43 25 35 14 27 27 30 100 44.6 FI-LEE-16SM-OR-B-W3-MS
16 S 20 250 M 27 x 2 16 15 36.1 38 49 28 39 16 30 32 36 170 60.4 FI-LEE-20SM-OR-B-W3-MS
17 S 25 160 M 33 x 2 20 20 43.8 42 54 30 44 16 36 41 46 310 109.3 FI-LEE-25SM-OR-B-W3-MS
18 S 30 160 M 42 x 2 25 26 54.5 49 62 36 51 17 50 50 50 330 163.7 FI-LEE-30SM-OR-B-W3-MS
19 S 38 160 M 48 x 2 32 32 59 50 65 34 54 19 50 55 60 420 219.3 FI-LEE-38SM-OR-B-W3-MS
Series
Tube OD D1 (mm)
PN (bar)
Thread T
D2 (mm)
D3 (mm)
D4 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Torque for thread T (N.m)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG