1

24° / 37° Flared Cone Adapter with O-Rings Type FI-BA-... Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° / 37° Flared Cone Adapter with O-Rings Type FI-BA-... Series L / S
Part number FI-BA-06L/S-B-W3
Mass 0.3 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) L1 (mm) O-Ring (24° Taper) O-Ring (37° Taper) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 500 3 11.5 4,5 x 1,5 4,4 x 0,8 0.3 FI-BA-06L/S-B-W3
2 L 8 500 5 12 6,5 x 1,5 6,0 x 0,8 0.4 FI-BA-08L/S-B-W3
3 L 10 500 6 12.5 8,5 x 1,5 7,5 x 0,8 0.6 FI-BA-10L/S-B-W3
4 L 12 400 8 12.5 10,0 x 1,5 9,5 x 0,8 0.8 FI-BA-12L/S-B-W3
5 L 15 400 11 12.5 12,5 x 2,0 12,5 x 0,8 1 FI-BA-15L-B-W3
6 L 18 400 14 13 16,0 x 2,0 15,0 x 1,0 1.3 FI-BA-18L-B-W3
7 L 22 250 17 14.2 20,0 x 2,0 18,0 x 1,0 2.1 FI-BA-22L-B-W3
8 L 28 250 23 14.7 26,0 x 2,0 23,0 x 1,0 2.7 FI-BA-28L-B-W3
9 L 35 250 28 18.5 32,0 x 2,5 30,0 x 1,0 5.4 FI-BA-35L-B-W3
10 L 42 250 35 20.5 38,0 x 2,5 37,0 x 1,0 7.3 FI-BA-42L-B-W3
11 S 6 630 3 11.5 4,5 x 1,5 4,4 x 0,8 0.3 FI-BA-06L/S-B-W3
12 S 8 630 5 12 6,5 x 1,5 6,0 x 0,8 0.4 FI-BA-08L/S-B-W3
13 S 10 630 6 12.5 8,5 x 1,5 7,5 x 0,8 0.6 FI-BA-10L/S-B-W3
14 S 12 630 8 12.5 10,0 x 1,5 9,5 x 0,8 0.8 FI-BA-12L/S-B-W3
15 S 14 630 9 14 12,0 x 2,0 11,0 x 1,0 1.1 FI-BA-14S-B-W3
16 S 16 630 11 15 14,0 x 2,0 12,5 x 1,0 1.5 FI-BA-16S-B-W3
17 S 20 400 14 18.5 17,3 x 2,4 16,0 x 1,0 2.6 FI-BA-20S-B-W3
18 S 25 400 19 20 22,3 x 2,4 20,0 x 1,0 3.7 FI-BA-25S-B-W3
19 S 30 400 23 22 27,3 x 2,4 25,0 x 1,0 5.7 FI-BA-30S-B-W3
20 S 38 400 30 26 35,0 x 2,5 32,0 x 1,8 8.8 FI-BA-38S-B-W3
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
L1 (mm)
O-Ring (24° Taper)
O-Ring (37° Taper)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG