Casters, wheels, handling trolleys
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
Lifting equipment
Material handling (Conveyors systems, packaging...)
Bulk Material Handling Equipments
Load moving equipment
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
Electronic housings
Optics
Optics
Cameras
Lenses
Displays
Fibre optics
IR communications
Optical switches
Optocouplers
Pneumatics
Pneumatics
Pneumatic motors
Pneumatic cylinders
Pneumatic fittings
Pneumatic networks
Pneumatic relays
Pneumatic filters, regulators, lubricators (FRL)
Pneumatic control valves
Pneumatic valves
Compressors
Vacuum equipment
Vacuum equipment
Gauges
Vacuum generators
Vacuum valves
Vacuum fittings
Vacuum suction cups / pads, grippers
Vacuum cup holders
Vacuum switches
Vacuum suction filters
Vacuum equipment accessories
Vacuum pumps
Test equipment, degasification with vaccum
Hydraulics
Hydraulics
Accumulators
Oil supply
Hydraulic cylinders
Hydraulic fittings
Hydraulic motors
Hydraulic pumps
Hydraulic units, compressors
Hydraulic control valves
Hydraulic valves
Hydraulic flanges
Hydraulic security components
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
GIMATIC S.p.A.
Sign in / Register for free
Gimatic S.r.l.
Having been operating in the field of automation for more than thirty years, Gimatic S.r.l. can today boast a vast range of products supplied and used worldwide on a variety of different markets. Gimatic has decided not to limit itself to the handling business alone, but rather to also supply sensors and components for the plastics sector.
GIMATIC S.p.A.
164 results
Sort by
Title
Most recent
2-jaw parallel self-centering pneumatic gripper (series HS)
series HS
2-jaw parallel self-centering pneumatic gripper (series SZ)
series SZ
2-position pneumatic rotary actuator, 2/8 bar, M5
series R
3-PHASE LINEAR TUBULAR BRUSHLESS MOTORS
3-jaw self-centring parallel electric gripper, 24Vdc, 11 W, PNP, M8 3-pin, peak 1.2A, servo DC motor with built-in controller, Max. 0.83 Hz at 30°C, IP54, with bushings
3-jaw self-centring parallel electric gripper, 24Vdc, 23 W, PNP, M8 3-pin, peak 3.8A, servo DC motor with built-in controller, Max. 0.85 Hz at 30°C, IP54, with bushings
3-jaw self-centring parallel electric gripper, 24Vdc, 6 W, PNP, M8 3-pin, peak 0.9A, servo DC motor with built-in controller, Max. 0.95 Hz at 30°C, IP54, with bushings
3-position pneumatic rotary actuator, 2/8 bar, G1/8
series R
Actuator with built-in linear motor, size 25, voltage 300V, stroke 100 mm, built-in sensor ABZ
Actuator with built-in linear motor, size 25, voltage 300V, stroke 50 mm, built-in sensor ABZ
Actuator with built-in linear motor, size 25, voltage 70V, stroke 50 mm, built-in sensor ABZ
Aluminum extruded profiles
Angular self-centring pneumatic gripper, 2.5/8 bar, M5, Stroke 2x20°, Weight 100 g
Angular self-centring pneumatic gripper, 2.5/8 bar, M5, Stroke 2x20°, Weight 115 g
Angular self-centring pneumatic gripper, 2.5/8 bar, M5, sensor SS3N203-G, 0.9mm key
Angular self-centring pneumatic gripper, normally open, M5, sensor SS3N203-G, 0.9mm key
Cable with connector, D-sub 15-pin VGA type, female, length 1.5 metres, 0/250 Vac, max 0.5 A
Double-acting engagement gripper, diameter 20 mm, 4/8 bar, M3
EOAT Storage with MFI-A344, 60x60 mm
EOAT Storage with MFI-A41, 98x100 mm
EOAT Storage with MFI-A43, 158x160 mm
EPDM expansion gripper, size 8 mm, with M5 coaxial feeding, 4.5/8 bar
Electric linear guides
Electric rotary actuator, 180°/90°, 24Vdc, 11 W, PNP, M8 3-pin, peak 1.2A, servo DC motor with built-in controller, Max. 0.91 Hz at 30°C, IP54, with bushings
Electric rotary actuator, 180°/90°, 24Vdc, 23 W, PNP, M8 3-pin, peak 3.8A, servo DC motor with built-in controller, Max. 0.62 Hz at 30°C, IP54, with bushings
Electric rotary actuator, 180°/90°, 24Vdc, 6 W, PNP, M8 3-pin, peak 0.9A, servo DC motor with built-in controller, Max. 0.60 Hz at 30°C, IP54, with bushings
Engagement bushing, diameter 20 mm, with screw
Expansion micro gripper, NBR, size 4 mm, M5, threaded shank M10x1, 4.5/8 bar, with nut
series IFU
Expansion micro gripper, silicone, size 4 mm, M5, threaded shank M10x1, 4.5/8 bar, with nut
series IFU
Expansion micro gripper, silicone, size 7 mm, M5, threaded shank M10x1, 4.5/8 bar, with nut
series IFU
Guided cylinder with twin rods, clamp mounting, 2/8 bar, G1/8, Stroke 30 mm, Weight 405 g
Guided cylinder with twin rods, clamp mounting, 2/8 bar, G1/8, Stroke 30 mm, Weight 475 g
Guided cylinder with twin rods, clamp mounting, 2/8 bar, G1/8, Stroke 50 mm, Weight 520 g
Guided cylinder with twin rods, profile fastening, 2/8 bar, G1/8
Inductive sensor, diameter 3 mm, series SIS, magnetoresistive NPN N.O., 10/30 Vdc, 0.1 A, PUR round cable, 2.5 metres
Inductive sensor, diameter 3 mm, series SIS, magnetoresistive PNP N.O., 10/30 Vdc, 0.1 A, PUR round cable, 2.5 metres
Inductive sensor, diameter 4 mm, series SI, magnetoresistive NPN N.O., 10/30 Vdc, 0.1 A, PUR round cable, 2.5 metres
Inductive sensor, diameter 4 mm, series SI, magnetoresistive PNP N.O., 10/30 Vdc, 0.1 A, PUR round cable, 2.5 metres
Linear pneumatic actuator, belt-driven, with hydraulic shock-absorbers, 2/8 bar, G1/8, Stroke 300 mm
Linear pneumatic actuator, belt-driven, with hydraulic shock-absorbers, 2/8 bar, G1/8, Stroke 500 mm
[1]
2
3
4
5
Next page
Last
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again