1

THT - Cased axial fans 400ºC/2h and 300ºC/2h

Manufacturer SODECA, S.A.
Description Axial fan: THT-40-2T-1,5
Mass 31 kg
Length 348 mm
Unit width 490 mm
Unit height 490 mm
Input radius 205 mm
Input diameter 410 mm
Output radius 205 mm
Output diameter 410 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 2.7 A
Maximum flow 7032 m³/h
Minimum flow 1569 m³/h
Rotational speed 2880 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 1871 V.A
Product selection
Selector Model A (mm) B (mm) C (mm) ØD (mm) E (mm) ØJ (mm) N (mm)
1 THT-40-2T-1,5 490 450 348 410 250 12 8x45º
2 THT-40-2/4T-1,5 490 450 364 410 250 12 8x45º
3 THT-40-2/4T-2 490 450 364 410 250 12 8x45º
4 THT-40-4T-0,75 490 450 364 410 250 12 8x45º
5 THT-40-6T-0,75 490 450 364 410 250 12 8x45º
6 THT-40-6/12T-0,75 490 450 389 410 250 12 8x45º
7 THT-45-2T-3 540 500 389 460 250 12 8x45º
8 THT-45-6/12T-0,75 540 500 389 460 250 12 8x45º
9 THT-45-2/4T-3 540 500 389 460 250 12 8x45º
10 THT-45-2T-2 540 500 364 460 250 12 8x45º
11 THT-45-2/4T-2 540 500 364 460 250 12 8x45º
12 THT-45-4T-0,75 540 500 364 460 250 12 8x45º
13 THT-45-6T-0,75 540 500 364 460 250 12 8x45º
14 THT-50-2T-4 600 560 419 514 250 12 12x30º
15 THT-50-2/4T-4 600 560 419 514 250 12 12x30º
16 THT-50-2T-5,5 600 560 438 514 250 12 12x30º
17 THT-50-2/4T-6 600 560 438 514 250 12 12x30º
18 THT-50-4T-1 600 560 364 514 250 12 12x30º
19 THT-50-6T-0,75 600 560 364 514 250 12 12x30º
20 THT-50-6/12T-0,75 600 560 389 514 250 12 12x30º
21 THT-56-2T-5,5 660 620 432 560 250 12 12x30º
22 THT-56-2/4T-6 660 620 432 560 250 12 12x30º
23 THT-56-2T-12 660 620 480 560 250 12 12x30º
24 THT-56-2/4T-12 660 620 620 560 250 12 12x30º
25 THT-56-4T-1 660 620 364 560 250 12 12x30º
26 THT-56-4T-1,5 660 620 364 560 250 12 12x30º
27 THT-56-4/8T-1,5 660 620 364 560 250 12 12x30º
28 THT-56-6T-0,75 660 620 364 560 250 12 12x30º
29 THT-56-4T-2 660 620 389 560 250 12 12x30º
30 THT-56-6/12T-0,75 660 620 389 560 250 12 12x30º
31 THT-56-4/8T-2 660 620 416 560 250 12 12x30º
32 THT-63-2T-12 730 690 539 640 250 12 12x30º
33 THT-63-2/4T-12 730 690 630 640 350 12 12x30º
34 THT-63-2T-22 730 690 674 640 350 12 12x30º
35 THT-63-2/4T-22 730 690 674 640 350 12 12x30º
36 THT-63-4T-1 730 690 359 640 250 12 12x30º
37 THT-63-4T-1,5 730 690 359 640 250 12 12x30º
38 THT-63-4/8T-1,5 730 690 359 640 250 12 12x30º
39 THT-63-6T-0,75 730 690 359 640 250 12 12x30º
40 THT-63-6T-1 730 690 359 640 250 12 12x30º
41 THT-63-4/8T-2 730 690 420 640 250 12 12x30º
42 THT-63-4T-3 730 690 420 640 250 12 12x30º
43 THT-63-4/8T-3 730 690 420 640 250 12 12x30º
44 THT-63-4T-4 730 690 420 640 250 12 12x30º
45 THT-63-4/8T-4 730 690 420 640 250 12 12x30º
46 THT-63-6/12T-1 730 690 420 640 250 12 12x30º
47 THT-63-4T-2 730 690 389 640 250 12 12x30º
48 THT-63-6/12T-0,75 730 690 389 640 250 12 12x30º
49 THT-71-4T-1,5 810 770 379 710 300 12 16x22,5º
50 THT-71-4/8T-1,5 810 770 379 710 300 12 16x22,5º
51 THT-71-6T-0,75 810 770 379 710 300 12 16x22,5º
52 THT-71-6T-1 810 770 379 710 300 12 16x22,5º
53 THT-71-4/8T-2 810 770 438 710 300 12 16x22,5º
54 THT-71-4T-3 810 770 438 710 300 12 16x22,5º
55 THT-71-4/8T-3 810 770 438 710 300 12 16x22,5º
56 THT-71-4T-4 810 770 438 710 300 12 16x22,5º
57 THT-71-4/8T-4 810 770 438 710 300 12 16x22,5º
58 THT-71-6/12T-1 810 770 438 710 300 12 16x22,5º
59 THT-71-6/12T-1,5 810 770 438 710 300 12 16x22,5º
60 THT-71-4T-2 810 770 404 710 300 12 16x22,5º
61 THT-71-6/12T-0,75 810 770 404 710 300 12 16x22,5º
62 THT-71-6T-1,5 810 770 404 710 300 12 16x22,5º
63 THT-80-4T-3 900 860 456 800 300 12 16x22,5º
64 THT-80-4/8T-3 900 860 456 800 300 12 16x22,5º
65 THT-80-4T-4 900 860 456 800 300 12 16x22,5º
66 THT-80-4/8T-4 900 860 456 800 300 12 16x22,5º
67 THT-80-6/12T-1,5 900 860 456 800 300 12 16x22,5º
68 THT-80-6T-2 900 860 456 800 300 12 16x22,5º
69 THT-80-8T-1 900 860 456 800 300 12 16x22,5º
70 THT-80-4/8T-5,5 900 860 515 800 300 12 16x22,5º
74 THT-80-4T-5,5 900 860 472 800 300 12 16x22,5º
75 THT-80-6/12T-2 900 860 472 800 300 12 16x22,5º
76 THT-80-6T-3 900 860 472 800 300 12 16x22,5º
77 THT-80-6/12T-3 900 860 472 800 300 12 16x22,5º
78 THT-80-8T-0,75 900 860 422 800 300 12 16x22,5º
79 THT-80-6T-1,5 900 860 422 800 300 12 16x22,5º
80 THT-90-4T-4 1015 970 466 900 350 15 16x22,5º
81 THT-90-4/8T-4 1015 970 466 900 350 15 16x22,5º
82 THT-90-6T-2 1015 970 466 900 350 15 16x22,5º
83 THT-90-8T-1 1015 970 466 900 350 15 16x22,5º
84 THT-90-4/8T-5,5 1015 970 525 900 350 15 16x22,5º
85 THT-90-4T-7,5 1015 970 525 900 350 15 16x22,5º
86 THT-90-4/8T-7,5 1015 970 525 900 350 15 16x22,5º
87 THT-90-6T-4 1015 970 525 900 350 15 16x22,5º
88 THT-90-8T-3 1015 970 525 900 350 15 16x22,5º
90 THT-90-4/8T-9 1015 970 550 900 350 15 16x22,5º
91 THT-90-4T-10 1015 970 565 900 350 15 16x22,5º
92 THT-90-6/12T-4 1015 970 565 900 350 15 16x22,5º
93 THT-90-6/12T-2 1015 970 482 900 350 15 16x22,5º
94 THT-90-6T-3 1015 970 482 900 350 15 16x22,5º
95 THT-90-6/12T-3 1015 970 482 900 350 15 16x22,5º
96 THT-90-4T-5,5 1015 970 482 900 350 15 16x22,5º
97 THT-90-8T-2 1015 970 482 900 350 15 16x22,5º
98 THT-100-4T-7,5 1115 1070 525 1000 350 15 16x22,5º
99 THT-100-4/8T-7,5 1115 1070 525 1000 350 15 16x22,5º
100 THT-100-6T-4 1115 1070 525 1000 350 15 16x22,5º
101 THT-100-8T-3 1115 1070 525 1000 350 15 16x22,5º
102 THT-100-4/8T-9 1115 1070 550 1000 350 15 16x22,5º
103 THT-100-4T-15 1115 1070 695 1000 450 15 16x22,5º
104 THT-100-4/8T-15 1115 1070 695 1000 450 15 16x22,5º
105 THT-100-4T-20 1115 1070 695 1000 450 15 16x22,5º
107 THT-100-4/8T-20 1115 1070 695 1000 450 15 16x22,5º
108 THT-100-6/12T-5,5 1115 1070 695 1000 450 15 16x22,5º
109 THT-100-6T-3 1115 1070 482 1000 350 15 16x22,5º
110 THT-100-6/12T-3 1115 1070 482 1000 350 15 16x22,5º
111 THT-100-8T-2 1115 1070 482 1000 350 15 16x22,5º
112 THT-100-4T-10 1115 1070 565 1000 350 15 16x22,5º
113 THT-100-6/12T-4 1115 1070 565 1000 350 15 16x22,5º
114 THT-100-6T-5,5 1115 1070 565 1000 350 15 16x22,5º
115 THT-100-8T-4 1115 1070 565 1000 350 15 16x22,5º
116 THT-125-4T/3-10 1365 1320 601 1250 500 15 20x18º
117 THT-125-6/12T/3-4 1365 1320 601 1250 500 15 20x18º
118 THT-125-6T/3-5,5 1365 1320 601 1250 500 15 20x18º
124 THT-125-6T/3-7,5 1365 1320 601 1250 500 15 20x18º
125 THT-125-6T/6-5,5 1365 1320 601 1250 500 15 20x18º
126 THT-125-6T/6-7,5 1365 1320 601 1250 500 15 20x18º
127 THT-125-4/8T/3-9 1365 1320 626 1250 500 15 20x18º
128 THT-125-4T/3-15 1365 1320 695 1250 500 15 20x18º
129 THT-125-4/8T/3-15 1365 1320 695 1250 500 15 20x18º
130 THT-125-4T/3-20 1365 1320 695 1250 500 15 20x18º
131 THT-125-4/8T/3-20 1365 1320 695 1250 500 15 20x18º
132 THT-125-4T/6-20 1365 1320 695 1250 500 15 20x18º
133 THT-125-4/8T/6-20 1365 1320 695 1250 500 15 20x18º
134 THT-125-6/12T/3-5,5 1365 1320 695 1250 500 15 20x18º
135 THT-125-6/12T/3-7,5 1365 1320 695 1250 500 15 20x18º
136 THT-125-6T/3-10 1365 1320 695 1250 500 15 20x18º
137 THT-125-6/12T/3-10 1365 1320 695 1250 500 15 20x18º
138 THT-125-6T/3-15 1365 1320 695 1250 500 15 20x18º
139 THT-125-6/12T/6-5,5 1365 1320 695 1250 500 15 20x18º
140 THT-125-6/12T/6-7,5 1365 1320 695 1250 500 15 20x18º
141 THT-125-6T/6-10 1365 1320 695 1250 500 15 20x18º
142 THT-125-6/12T/6-10 1365 1320 695 1250 500 15 20x18º
143 THT-125-6T/6-15 1365 1320 695 1250 500 15 20x18º
144 THT-125-6T/9-10 1365 1320 695 1250 500 15 20x18º
145 THT-125-6/12T/9-10 1365 1320 695 1250 500 15 20x18º
146 THT-125-6T/9-15 1365 1320 695 1250 500 15 20x18º
147 THT-125-4T/3-25 1365 1320 740 1250 500 15 20x18º
148 THT-125-4T/3-30 1365 1320 740 1250 500 15 20x18º
149 THT-125-4/8T/3-27 1365 1320 740 1250 500 15 20x18º
150 THT-125-4/8T/6-22 1365 1320 740 1250 500 15 20x18º
151 THT-125-4T/6-25 1365 1320 740 1250 500 15 20x18º
152 THT-125-4/8T/6-27 1365 1320 740 1250 500 15 20x18º
153 THT-125-4T/6-30 1365 1320 740 1250 500 15 20x18º
154 THT-125-4T/9-25 1365 1320 740 1250 500 15 20x18º
155 THT-125-4/8T/9-22 1365 1320 740 1250 500 15 20x18º
156 THT-125-4T/9-30 1365 1320 740 1250 500 15 20x18º
157 THT-125-4/8T/9-27 1365 1320 740 1250 500 15 20x18º
158 THT-125-6T/3-20 1365 1320 740 1250 500 15 20x18º
159 THT-125-6T/6-20 1365 1320 740 1250 500 15 20x18º
160 THT-125-6T/9-20 1365 1320 740 1250 500 15 20x18º
161 THT-125-4/8T/3-37 1365 1320 860 1250 500 15 20x18º
162 THT-125-4T/3-40 1365 1320 860 1250 500 15 20x18º
163 THT-125-4/8T/6-37 1365 1320 860 1250 500 15 20x18º
164 THT-125-4T/6-40 1365 1320 860 1250 500 15 20x18º
165 THT-125-4/8T/9-37 1365 1320 860 1250 500 15 20x18º
166 THT-125-4T/9-40 1365 1320 860 1250 500 15 20x18º
167 THT-125-6/12T/3-15 1365 1320 860 1250 500 15 20x18º
168 THT-125-6/12T/6-15 1365 1320 860 1250 500 15 20x18º
169 THT-125-6/12T/9-15 1365 1320 860 1250 500 15 20x18º
170 THT-125-4/8T/3-40 1365 1320 907 1250 500 15 20x18º
171 THT-125-4/8T/6-40 1365 1320 907 1250 500 15 20x18º
172 THT-125-4T/6-50 1365 1320 907 1250 500 15 20x18º
173 THT-125-4/8T/9-40 1365 1320 907 1250 500 15 20x18º
174 THT-125-4T/9-50 1365 1320 907 1250 500 15 20x18º
175 THT-125-6T/3-4 1365 1320 561 1250 500 15 20x18º
176 THT-125-6/12T/3-24 1365 1320 987 1250 600 15 20x18º
177 THT-125-6/12T/6-24 1365 1320 987 1250 600 15 20x18º
178 THT-125-6/12T/9-24 1365 1320 987 1250 600 15 20x18º
179 THT-140-6T/3-5,5 1515 1470 570 1400 400 15 20x18º
180 THT-140-6T/3-7,5 1515 1470 570 1400 400 15 20x18º
181 THT-140-6T/6-7,5 1515 1470 570 1400 400 15 20x18º
182 THT-140-8T/3-4 1515 1470 570 1400 400 15 20x18º
183 THT-140-8T/6-4 1515 1470 570 1400 400 15 20x18º
184 THT-140-8T/9-4 1515 1470 570 1400 400 15 20x18º
185 THT-140-6T/3-15 1515 1470 700 1400 450 15 20x18º
186 THT-140-6T/6-15 1515 1470 700 1400 450 15 20x18º
187 THT-140-6T/9-15 1515 1470 700 1400 450 15 20x18º
188 THT-140-8T/3-10 1515 1470 700 1400 450 15 20x18º
189 THT-140-8T/6-10 1515 1470 700 1400 450 15 20x18º
190 THT-140-8T/9-10 1515 1470 700 1400 450 15 20x18º
191 THT-140-8T/3-7,5 1515 1470 700 1400 450 15 20x18º
192 THT-140-8T/6-7,5 1515 1470 700 1400 450 15 20x18º
193 THT-140-8T/9-7,5 1515 1470 700 1400 450 15 20x18º
194 THT-140-6T/3-20 1515 1470 765 1400 550 15 20x18º
195 THT-140-6T/6-20 1515 1470 765 1400 550 15 20x18º
196 THT-140-6T/9-20 1515 1470 765 1400 550 15 20x18º
197 THT-140-8T/6-15 1515 1470 765 1400 550 15 20x18º
198 THT-140-8T/9-15 1515 1470 765 1400 550 15 20x18º
199 THT-140-6T/6-25 1515 1470 825 1400 550 15 20x18º
200 THT-140-6T/6-30 1515 1470 825 1400 550 15 20x18º
201 THT-140-8T/9-20 1515 1470 825 1400 550 15 20x18º
202 THT-140-6T/9-25 1515 1470 825 1400 550 15 20x18º
203 THT-140-6T/9-30 1515 1470 825 1400 550 15 20x18º
204 THT-140-6T/3-10 1515 1470 650 1400 550 15 22x18º
205 THT-140-6T/6-10 1515 1470 650 1400 550 15 22x18º
206 THT-140-6T/9-10 1515 1470 650 1400 550 15 22x18º
207 THT-140-8T/3-5,5 1515 1470 650 1400 550 15 22x18º
208 THT-140-8T/6-5,5 1515 1470 650 1400 550 15 22x18º
209 THT-140-8T/9-5,5 1515 1470 650 1400 550 15 22x18º
210 THT-140-6T/9-40 1515 1470 910 1400 550 15 20x18º
211 THT-140-6T/9-50 1515 1470 985 1400 600 15 20x18º
212 THT-140-8T/3-3 1515 1470 532 1400 400 15 20x18º
213 THT-140-8T/6-3 1515 1470 532 1400 400 15 20x18º
214 THT-160-6T/3-10 1735 1680 650 1600 450 19 24x15º
215 THT-160-8T/3-5,5 1735 1680 650 1600 450 19 24x15º
216 THT-160-8T/6-5,5 1735 1680 650 1600 450 19 24x15º
217 THT-160-6T/3-15 1735 1680 700 1600 450 19 24x15º
218 THT-160-6T/6-15 1735 1680 700 1600 450 19 24x15º
219 THT-160-6T/9-15 1735 1680 700 1600 450 19 24x15º
220 THT-160-8T/3-10 1735 1680 700 1600 450 19 24x15º
221 THT-160-8T/6-10 1735 1680 700 1600 450 19 24x15º
222 THT-160-8T/9-10 1735 1680 700 1600 450 19 24x15º
223 THT-160-8T/3-7,5 1735 1680 700 1600 450 19 24x15º
224 THT-160-8T/6-7,5 1735 1680 700 1600 450 19 24x15º
225 THT-160-8T/9-7,5 1735 1680 700 1600 450 19 24x15º
226 THT-160-6T/3-20 1735 1680 765 1600 550 19 24x15º
227 THT-160-6T/6-20 1735 1680 765 1600 550 19 24x15º
228 THT-160-6T/9-20 1735 1680 765 1600 550 19 24x15º
229 THT-160-8T/3-15 1735 1680 765 1600 550 19 24x15º
230 THT-160-8T/6-15 1735 1680 765 1600 550 19 24x15º
231 THT-160-8T/9-15 1735 1680 765 1600 550 19 24x15º
232 THT-160-6T/3-25 1735 1680 825 1600 550 19 24x15º
233 THT-160-6T/3-30 1735 1680 825 1600 550 19 24x15º
234 THT-160-6T/6-25 1735 1680 825 1600 550 19 24x15º
235 THT-160-6T/6-30 1735 1680 825 1600 550 19 24x15º
236 THT-160-6T/9-25 1735 1680 825 1600 550 19 24x15º
237 THT-160-6T/9-30 1735 1680 825 1600 550 19 24x15º
238 THT-160-8T/6-20 1735 1680 825 1600 550 19 24x15º
239 THT-160-8T/9-20 1735 1680 825 1600 550 19 24x15º
240 THT-160-6T/6-40 1735 1680 910 1600 550 19 24x15º
241 THT-160-6T/9-40 1735 1680 910 1600 550 19 24x15º
242 THT-160-8T/6-25 1735 1680 910 1600 550 19 24x15º
243 THT-160-8T/9-25 1735 1680 910 1600 550 19 24x15º
244 THT-160-8T/9-30 1735 1680 910 1600 550 19 24x15º
245 THT-160-6T/6-50 1735 1680 985 1600 600 19 24x15º
246 THT-160-6T/9-50 1735 1680 985 1600 600 19 24x15º
247 THT-160-8T/9-40 1735 1680 985 1600 600 19 24x15º
248 THT-160-6T/9-60 1735 1680 1190 1600 700 19 24x15º
249 THT-160-6T/9-75 1735 1680 1190 1600 700 19 24x15º
250 THT-160-8T/3-4 1735 1680 570 1600 400 19 24x15º
Model
A (mm)
B (mm)
C (mm)
ØD (mm)
E (mm)
ØJ (mm)
N (mm)
Contact the supplier
SODECA Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
SODECA, S.L.U.