SODECA
By SODECA

CMTS - Centrifugal single-inlet, medium-pressure fans with casing and straight-blade impeller made from sheet steel to transport smoke and solids

Manufacturer SODECA, S.A.
Description Centrifugal fan: CMTS-512-2T, position: LG270
Part number 1016598
Mass 4 kg
Length 185 mm
Unit width 294.5 mm
Unit height 222 mm
Input radius 56 mm
Input diameter 112 mm
Output width 75 mm
Output height 86 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 0.32 A
Maximum flow 338 m³/h
Minimum flow 0 m³/h
Rotational speed 2850 rpm
Omniclass number 23-33 31 19 13
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 221.7 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Model A (mm) B1 (mm) B2 (mm) C (mm) C1 (mm) C2 (mm) ØD1 (mm) Ød (mm) Ød1 (mm) Ød2 (mm) E (mm) H1 (mm) I (mm) J (mm) J1 (mm) J2 (mm) K (mm) k2 (mm) L (mm) ØO (mm)
1 1 CMTS-512-2T 185 206.5 118 295 215 79.5 112 140 132 M4 82.5 69 104 117 - 104.5 75 92 86 5.5
2 2 CMTS-512-2M 185 206.5 118 295 215 79.5 112 140 132 M4 82.5 69 104 117 - 104.5 75 92 86 5.5
3 3 CMTS-514-2T 225 254 150 305 220 85 140 169 151.5 M4 100 91 122 147 64 128 83 105 107 6.5
4 4 CMTS-514-2M 225 254 150 305 220 85 140 169 151.5 M4 100 91 122 147 64 128 83 105 107 6.5
5 5 CMTS-616-2T 258 297 173.5 377.5 290 87.5 160 204 180 M6 110 105.5 153 172 - 147 103 128 125 7
6 6 CMTS-616-2M 258 297 173.5 377.5 290 87.5 160 204 180 M6 110 105.5 153 172 - 147 103 128 125 7
7 7 CMTS-718-2T 303.5 348 201 410 310 100 180 238 210 M6 129.5 122 169 192 85 170 115 145 146 9
8 8 CMTS-718-2M 303.5 348 201 365 365 100 180 238 210 M6 129.5 122 169 192 85 170 115 145 146 9
9 9 CMTS-820-2T 322 377 223 420 315 105 200 247 230 M6 137.5 137 184 213 94,5 189 130 160 156 9
10 10 CMTS-820-2M 322 377 223 420 315 105 200 247 230 M6 137.5 137 184 213 94,5 189 130 160 156 9
Orientation

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map