SODECA
By SODECA

CMT - Centrifugal single-inlet, medium-pressure fans with casing and straight-blade impeller made from sheet steel to transport dust and solids

Manufacturer SODECA, S.A.
Description Centrifugal fan: CMT-922-2T, position: LG270
Part number 1013938
Mass 22 kg
Length 388.5 mm
Unit width 416 mm
Unit height 455 mm
Input radius 85 mm
Input diameter 170 mm
Output width 140 mm
Output height 215 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 2.4 A
Maximum flow 2180 m³/h
Minimum flow 0 m³/h
Rotational speed 2860 rpm
Omniclass number 23-33 31 19 13
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 1663 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Model A (mm) B (mm) C (mm) C1 (mm) C2 (mm) ØD (mm) Ød (mm) Ød1 (mm) Ød2 (mm) E (mm) H (mm) H1 (mm) I (mm) J (mm) J1 (mm) K (mm) k2 (mm) L (mm) ØO (mm) ØO1 (mm) V (mm) v (mm) X (mm) x1 (mm) Y (mm)
1 1 CMT-922-2T 388.5 455 416 309 107 170 244 210 9.5 180 280 134 204 282.5 128 140 180 215 9.5 10.5 290 220 114 50 105
2 2 CMT-922-4T 388.5 455 416 309 107 170 244 210 9.5 180 280 134 204 282.5 128 140 180 215 9.5 10.5 290 220 114 50 105
3 3 CMT-1025-2T 427 503 490 369.5 120.5 190 264 230 9.5 197 310 144 229 312.5 145 165 205 250 9.5 12.5 315 228 134 74 115.5
4 4 CMT-1025-4T 427 503 445 325 120 190 264 230 9.5 197 310 144 229 312.5 145 165 205 250 9.5 12.5 315 228 134 74 115.5
5 5 CMT-1128-2T 472 553 505 377 128 210 284 249 9.5 216 340 152 244 364 170 180 220 296.5 9.5 12.5 348 245 144 95 122.5
6 6 CMT-1128-4T 472 553 460 332 128 210 284 249 9.5 216 340 152 244 364 170 180 220 296.5 9.5 12.5 348 245 144 95 122.5
7 7 CMT-1231-2T-4 526 630 555 417 138 240 305 275 9.5 238 390 179.5 264 382.5 180 200 240 320 11.5 13 382 322 183 140 125
8 8 CMT-1231-2T-5.5 526 630 578 440 138 240 305 275 9.5 238 390 179.5 264 382.5 180 200 240 320 11.5 13 382 322 183 140 125
9 9 CMT-1231-4T 526 630 528 390 138 240 305 275 9.5 238 390 179.5 264 382.5 180 200 240 320 11.5 13 382 322 183 140 125
10 10 CMT-1435-2T-7.5 573.5 715 661 504 157 276 344 310 9.5 250 445 242.5 292 342.5 159 228 133 280 11.5 12 456 420 333 136.5 149
11 58 CMT-1435-2T-10 573.5 715 661 504 157 276 344 310 9.5 250 445 242.5 292 342.5 159 228 133 280 11.5 12 456 420 333 136.5 149
12 59 CMT-1435-4T 573.5 715 588 431 157 276 344 310 9.5 250 445 242.5 292 342.5 159 228 133 280 11.5 12 456 420 333 136.5 149
13 60 CMT-1640-2T-7.5 634 799 673 504 169 276 344 310 9.5 270 495 271 336 404 185 250 150 321 11.5 12 500 460 327 133.5 161
14 61 CMT-1640-2T-10 634 799 673 504 169 276 344 310 9.5 270 495 271 336 404 185 250 150 321 11.5 12 500 460 327 133.5 161
15 62 CMT-1640-4T 634 799 612 443 169 276 344 310 9.5 270 495 271 336 404 185 250 150 321 11.5 12 500 460 327 133.5 161
16 63 CMT-1845-2T-10 711 901 712 521 191 350 434 395 9.5 302 560 305 370 444 202 284 164 361 11.5 12 538 502 340 140 178
17 64 CMT-1845-2T-15 711 901 817 626 191 350 434 395 9.5 302 560 305 370 444 202 284 164 361 11.5 12 538 502 420 180 178
18 65 CMT-1845-2T-20 711 901 817 626 191 350 434 395 9.5 302 560 305 370 444 202 284 164 361 11.5 12 538 502 420 180 178
19 66 CMT-1845-4T 711 901 674 483 191 350 434 395 9.5 302 560 305 370 444 202 284 164 361 11.5 12 538 502 340 140 178
20 67 CMT-2050-2T-25 797 987 901 688.5 212.5 375 480 450 11 345 610 313 411 544 250 315 182.5 451 11.5 12 653 615 435 188 194
21 68 CMT-2050-2T-30 797 987 953 740.5 212.5 375 480 450 11 345 610 313 411 544 250 315 182.5 451 11.5 12 653 615 435 188 194.5
22 69 CMT-2050-4T 797 987 750 537.5 212.5 375 480 450 11 345 610 313 411 544 250 315 182.5 451 11.5 12 653 615 435 188 194.5
Orientation

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map