SODECA
By SODECA

CJTHT - 400ºC/2h and 300ºC/2h axial extraction units with soundproofed box

Manufacturer SODECA, S.A.
Description Centrifugal fan: CJTHT-40-2/4T-1.5
Mass 50 kg
Length 610 mm
Unit width 700 mm
Unit height 700 mm
Output width 565 mm
Output height 565 mm
Input width 565 mm
Input height 565 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 2.9 A
Maximum flow 7032 m³/h
Minimum flow 1569 m³/h
Rotational speed 2900 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 2009 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Model A (mm) C (mm) D1 (mm)
1 1 CJTHT-40-2/4T-1.5 700 550 565
2 2 CJTHT-40-2/4T-2 700 550 565
3 3 CJTHT-40-4T-0.75 700 550 565
4 4 CJTHT-40-6T-0.75 700 550 565
5 5 CJTHT-40-6/12T-0.75 700 550 565
6 6 CJTHT-45-2/4T-2 700 550 565
7 7 CJTHT-45-2/4T-3 700 550 565
8 8 CJTHT-45-4T-0.75 700 550 565
9 9 CJTHT-45-6T-0.75 700 550 565
10 10 CJTHT-45-6/12T-0.75 700 550 565
11 11 CJTHT-50-2/4T-4 700 550 565
12 12 CJTHT-50-2/4T-6 700 550 565
13 13 CJTHT-50-4T-1 700 550 565
14 14 CJTHT-50-6T-0.75 700 550 565
15 15 CJTHT-50-6/12T-0.75 700 550 565
16 16 CJTHT-56-2/4T-6 825 550 690
17 17 CJTHT-56-2/4T-12 825 550 690
18 18 CJTHT-56-4T-1 825 550 690
19 19 CJTHT-56-4T-1.5 825 550 690
20 20 CJTHT-56-4/8T-1.5 825 550 690
21 21 CJTHT-56-4T-2 825 550 690
22 22 CJTHT-56-4/8T-2 825 550 690
23 23 CJTHT-56-6T-0.75 825 550 690
24 24 CJTHT-56-6/12T-0.75 825 550 690
25 25 CJTHT-63-4T-1 825 550 690
26 26 CJTHT-63-4T-1.5 825 550 690
27 27 CJTHT-63-4/8T-1.5 825 550 690
28 28 CJTHT-63-4T-2 825 550 690
29 58 CJTHT-63-4/8T-2 825 550 690
30 59 CJTHT-63-4T-3 825 550 690
31 60 CJTHT-63-4/8T-3 825 550 690
32 61 CJTHT-63-4T-4 825 550 690
33 62 CJTHT-63-4/8T-4 825 550 690
34 63 CJTHT-63-6T-0.75 825 550 690
35 64 CJTHT-63-6/12T-0.75 825 550 690
36 65 CJTHT-63-6T-1 825 550 690
37 66 CJTHT-63-6/12T-1 825 550 690
38 67 CJTHT-71-4T-1.5 1000 650 850
39 68 CJTHT-71-4/8T-1.5 1000 650 850
40 69 CJTHT-71-4T-2 1000 650 850
41 70 CJTHT-71-4/8T-2 1000 650 850
42 71 CJTHT-71-4T-3 1000 650 850
43 72 CJTHT-71-4/8T-3 1000 650 850
44 73 CJTHT-71-4T-4 1000 650 850
45 74 CJTHT-71-4/8T-4 1000 650 850
46 75 CJTHT-71-6T-0.75 1000 650 850
47 76 CJTHT-71-6/12T-0.75 1000 650 850
48 77 CJTHT-71-6T-1 1000 650 850
49 78 CJTHT-71-6/12T-1 1000 650 850
50 79 CJTHT-71-6T-1.5 1000 650 850
51 80 CJTHT-71-6/12T-1.5 1000 650 850
52 81 CJTHT-80-4T-3 1000 650 850
53 82 CJTHT-80-4/8T-3 1000 650 850
54 83 CJTHT-80-4T-4 1000 650 850
55 84 CJTHT-80-4/8T-4 1000 650 850
56 85 CJTHT-80-4T-5.5 1000 650 850
57 86 CJTHT-80-4/8T-5.5 1000 650 850
58 87 CJTHT-80-6T-1.5 1000 650 850
59 88 CJTHT-80-6/12T-1.5 1000 650 850
60 89 CJTHT-80-6T-2 1000 650 850
61 90 CJTHT-80-6/12T-2 1000 650 850
62 91 CJTHT-80-6T-3 1000 650 850
63 92 CJTHT-80-6/12T-3 1000 650 850
64 93 CJTHT-80-8T-0.75 1000 650 850
65 94 CJTHT-80-8T-1 1000 650 850
66 95 CJTHT-90-4T-4 1200 750 1050
67 96 CJTHT-90-4/8T-4 1200 750 1050
68 97 CJTHT-90-4T-5.5 1200 750 1050
69 98 CJTHT-90-4/8T-5.5 1200 750 1050
70 99 CJTHT-90-4T-7.5 1200 750 1050
71 100 CJTHT-90-4/8T-7.5 1200 750 1050
72 101 CJTHT-90-4T-10 1200 750 1050
73 102 CJTHT-90-4/8T-9 1200 750 1050
74 103 CJTHT-90-6T-2 1200 750 1050
75 104 CJTHT-90-6/12T-2 1200 750 1050
76 105 CJTHT-90-6T-3 1200 750 1050
77 106 CJTHT-90-6/12T-3 1200 750 1050
78 107 CJTHT-90-6T-4 1200 750 1050
79 108 CJTHT-90-6/12T-4 1200 750 1050
80 109 CJTHT-90-8T-1 1200 750 1050
81 110 CJTHT-90-8T-2 1200 750 1050
82 111 CJTHT-90-8T-3 1200 750 1050
83 112 CJTHT-100-4T-7.5 1200 750 1050
84 113 CJTHT-100-4/8T-7.5 1200 750 1050
85 114 CJTHT-100-4T-10 1200 750 1050
86 115 CJTHT-100-4/8T-9 1200 750 1050
87 116 CJTHT-100-4T-15 1200 750 1050
88 117 CJTHT-100-4/8T-15 1200 750 1050
89 118 CJTHT-100-4T-20 1200 750 1050
90 119 CJTHT-100-4/8T-20 1200 750 1050
91 120 CJTHT-100-6T-3 1200 750 1050
92 121 CJTHT-100-6/12T-3 1200 750 1050
93 122 CJTHT-100-6T-4 1200 750 1050
94 123 CJTHT-100-6/12T-4 1200 750 1050
95 124 CJTHT-100-6T-5.5 1200 750 1050
96 125 CJTHT-100-6/12T-5.5 1200 750 1050
97 126 CJTHT-100-8T-2 1200 750 1050
98 127 CJTHT-100-8T-3 1200 750 1050
99 128 CJTHT-100-8T-4 1200 750 1050
100 129 CJTHT-125-4T/3-10 1600 1200 1400
101 130 CJTHT-125-4/8T/3-9 1600 1200 1400
102 131 CJTHT-125-4T/3-15 1600 1200 1400
103 132 CJTHT-125-4/8T/3-15 1600 1200 1400
104 133 CJTHT-125-4T/3-20 1600 1200 1400
105 134 CJTHT-125-4/8T/3-20 1600 1200 1400
106 135 CJTHT-125-4T/3-25 1600 1200 1400
107 136 CJTHT-125-4T/3-30 1600 1200 1400
108 137 CJTHT-125-4/8T/3-27 1600 1200 1400
109 138 CJTHT-125-4/8T/3-37 1600 1200 1400
110 139 CJTHT-125-4T/3-40 1600 1200 1400
111 140 CJTHT-125-4/8T/3-40 1600 1200 1400
112 141 CJTHT-125-4T/6-20 1600 1200 1400
113 142 CJTHT-125-4/8T/6-20 1600 1200 1400
114 143 CJTHT-125-4/8T/6-22 1600 1200 1400
115 144 CJTHT-125-4T/6-25 1600 1200 1400
116 145 CJTHT-125-4/8T/6-27 1600 1200 1400
117 146 CJTHT-125-4T/6-30 1600 1200 1400
118 147 CJTHT-125-4/8T/6-37 1600 1200 1400
119 148 CJTHT-125-4T/6-40 1600 1200 1400
120 149 CJTHT-125-4/8T/6-40 1600 1200 1400
121 150 CJTHT-125-4T/6-50 1600 1200 1400
122 151 CJTHT-125-4T/9-25 1600 1200 1400
123 152 CJTHT-125-4/8T/9-22 1600 1200 1400
124 153 CJTHT-125-4T/9-30 1600 1200 1400
125 154 CJTHT-125-4/8T/9-27 1600 1200 1400
126 155 CJTHT-125-4/8T/9-37 1600 1200 1400
127 156 CJTHT-125-4T/9-40 1600 1200 1400
128 157 CJTHT-125-4/8T/9-40 1600 1200 1400
129 158 CJTHT-125-4T/9-50 1600 1200 1400
130 159 CJTHT-125-6T/3-4 1600 1200 1400
131 160 CJTHT-125-6/12T/3-4 1600 1200 1400
132 161 CJTHT-125-6T/3-5.5 1600 1200 1400
133 162 CJTHT-125-6/12T/3-5.5 1600 1200 1400
134 163 CJTHT-125-6T/3-7.5 1600 1200 1400
135 164 CJTHT-125-6/12T/3-7.5 1600 1200 1400
136 165 CJTHT-125-6T/3-10 1600 1200 1400
137 166 CJTHT-125-6/12T/3-10 1600 1200 1400
138 167 CJTHT-125-6T/3-15 1600 1200 1400
139 168 CJTHT-125-6/12T/3-15 1600 1200 1400
140 169 CJTHT-125-6T/3-20 1600 1200 1400
141 170 CJTHT-125-6/12T/3-24 1600 1200 1400
142 171 CJTHT-125-6T/6-5.5 1600 1200 1400
143 172 CJTHT-125-6/12T/6-5.5 1600 1200 1400
144 173 CJTHT-125-6T/6-7.5 1600 1200 1400
145 174 CJTHT-125-6/12T/6-7.5 1600 1200 1400
146 175 CJTHT-125-6T/6-10 1600 1200 1400
147 176 CJTHT-125-6/12T/6-10 1600 1200 1400
148 177 CJTHT-125-6T/6-15 1600 1200 1400
149 178 CJTHT-125-6/12T/6-15 1600 1200 1400
150 179 CJTHT-125-6T/6-20 1600 1200 1400
151 180 CJTHT-125-6/12T/6-24 1600 1200 1400
152 181 CJTHT-125-6T/9-10 1600 1200 1400
153 182 CJTHT-125-6/12T/9-10 1600 1200 1400
154 183 CJTHT-125-6T/9-15 1600 1200 1400
155 184 CJTHT-125-6/12T/9-15 1600 1200 1400
156 185 CJTHT-125-6T/9-20 1600 1200 1400
157 186 CJTHT-125-6/12T/9-24 1600 1200 1400

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map