1

CBPC - Centrifugal, single-inlet medium-pressure fans fitted with a backward-curved impeller that includes a self-cleaning system, especially designed for painting booths, with vertical outlet

Manufacturer SODECA, S.A.
Description Centrifugal fan: CBPC-1445-4T, position: LG270
Mass 75 kg
Length 728 mm
Unit width 1307 mm
Unit height 864 mm
Input radius 225 mm
Input diameter 450 mm
Output radius 225 mm
Output diameter 450 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 2.32 A
Maximum flow 8201.11 m³/h
Minimum flow 2000 m³/h
Rotational speed 1400 rpm
Omniclass number 23-33 31 19 13
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 1607 V.A
Product selection
Selector Model A (mm) B1 (mm) B2 (mm) C (mm) C1 (mm) C2 (mm) C3 (mm) øD (mm) ød (mm) ød1 (mm) ød2 (mm) E (mm) H1 (mm) J (mm) J1 (mm) K (mm) L (mm) øO (mm) R (º) S (º) øP (mm) V (mm) X (mm)
1 CBPC-1445-4T 1307 847 505 777 477 300 236 450 534 500 12 617 271 550 500 361 450 8 - 8x45º 11 260 512
2 CBPC-1650-4T-2 1428 932 555 903 540 363 256 512 590 565 12 672 297 600 560 404 500 8 15º 12x30º 11 310 567
3 CBPC-1650-4T-3 1428 932 555 936 573 363 256 512 590 565 12 672 297 600 560 404 500 8 15º 12x30º 11 310 567
4 CBPC-1556-4T 1580 1041 617 954 603 351 296 560 634 610 12 732 328 680 629 456 560 12 11º15' 16x22º30' 11 360 622
5 CBPC-1856-4T-4 1580 1041 617 945 599 346 296 560 634 610 12 732 328 680 629 456 560 12 11º15' 16x22º30' 11 360 622
6 CBPC-1856-4T-5.5 1580 1041 617 928 582 346 296 560 634 610 12 732 328 680 629 456 560 12 11º15' 16x22º30' 11 360 622
Model
A (mm)
B1 (mm)
B2 (mm)
C (mm)
C1 (mm)
C2 (mm)
C3 (mm)
øD (mm)
ød (mm)
ød1 (mm)
ød2 (mm)
E (mm)
H1 (mm)
J (mm)
J1 (mm)
K (mm)
L (mm)
øO (mm)
R (º)
S (º)
øP (mm)
V (mm)
X (mm)
Contact the supplier
SODECA Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
SODECA, S.L.U.