CASB - Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller

Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller

 
Manufacturer SODECA, SLU
Description Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller - CASB-350-2T-3 IE3 LG0
Model CASB-350-2T-3 IE3 LG0
Mass (kg) 68
Unit Length (mm) 535
Unit Width (mm) 590
Unit Height (mm) 735
Input radius (mm) 143
Input diameter (mm) 286
Output Width (mm) 205
Output Height (mm) 288
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 4.21
Apparent Load (VA) 2917
Maximum Flow (m3/h) 4140
Minimum Flow (m3/h) 1296
Speed (r/min) 2840
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map