3

CASB - Extremely robust, centrifugal, high pressure, single-inlet fans with sheet steel casing and impeller

Manufacturer SODECA, S.L.U
Description Centrifugal fan: CASB-350-2T-3, position: LG270
Part number 1098003
Mass 68 kg
Length 600 mm
Unit width 557 mm
Unit height 740 mm
Input radius 142.5 mm
Input diameter 285 mm
Output width 205 mm
Output height 288 mm
Voltage 400 V
Phase number 3
Frequency 50 Hz
Current 4.48 A
Maximum flow 3950 m³/h
Minimum flow 0 m³/h
Rotational speed 2860 rpm
Omniclass number 23-33 31 19 13
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 3104 V.A
Product selection
Selector Model A (mm) B (mm) C (mm) C1 (mm) C2 (mm) ØD (mm) Ød (mm) Ød1 (mm) Ød2 (mm) N E (mm) H (mm) H1 (mm) L (mm) F (mm) M (mm) R (mm) ØO1 (mm) P (mm) p (mm) V (mm) v (mm) X (mm) x (mm) x1 (mm) Y (mm) T (mm) J (mm) J1 (mm) J2 (mm) S (mm) s (mm) s1 (mm) s2 (mm) W (mm) Z (mm)
1 CASB-350-2T-3 600 740 530 415 115 285 365 332 10 8X45° 255 450 253 288 - 225 37 10 260 234 - - 479 - 133 162 285 368 41 332 205 125 62 249 288 12
2 CASB-400-2T-5.5 655 815 630 503 127 320 400 366 12 8X45° 285 500 286 322 - 280 53 12 324 289 - - 556 - 197 148 309 402 58 366 229 125 74 273 322 12
3 CASB-450-2T-10 735 915 670 530 140 360 440 405 12 8X45° 320 560 321 361 - 320 43 12 372 337 - - 622 - 237 171 336 441 78 405 256 125 88 300 361 12
4 CASB-500-2T-15 832 1000 830 671 159 405 485 448 12 12x30° 360 600 355 404 - 435 48 14 440 395 - - 771 - 337 198 368 484 37 448 288 125 41 332 404 12
5 CASB-500-4T-1.5 832 1000 580 421 159 405 485 448 12 12x30° 360 600 355 404 - 225 47 10 260 234 - - 561 - 133 203 368 484 37 448 288 125 41 332 404 12
6 CASB-560-2T-20 940 1126 830 650 180 455 535 497 12 12x30° 400 670 390 453 322 435 48 14 440 395 692 632 807 410 337 215 402 533 61 497 322 125 58 366 453 12
7 CASB-560-2T-25 940 1126 830 650 180 455 535 497 12 12x30° 400 670 390 453 322 435 48 14 440 395 692 632 807 410 337 215 402 533 61 497 322 125 58 366 453 12
8 CASB-560-4T-3 940 1126 655 475 180 455 535 497 12 12x30° 400 670 390 453 322 280 53 12 324 289 692 632 652 390 197 195 402 533 61 497 322 125 58 366 453 12
9 CASB-630-2T-40 1052 1260 1030 830 200 505 585 551 13 12x30° 450 750 439 507 361 500 39 20 568 506 762 702 911 475 381 265 441 587 88 551 361 125 78 405 507 12
10 CASB-630-2T-50 1052 1260 1030 830 200 505 585 551 13 12x30° 450 750 439 507 361 500 39 20 568 506 762 702 911 475 381 265 441 587 88 551 361 125 78 405 507 12
58 CASB-630-4T-5.5 1052 1260 725 525 200 505 585 551 13 12x30° 450 750 439 507 361 280 53 14 324 289 762 702 691 430 197 215 441 587 88 551 361 125 78 405 507 12
59 CASB-710-4T-7.5 1189 1416 830 609 221 565 665 629 13 12x30° 500 850 500 569 404 320 59 20 826 772 915 772 784 497 201 265 504 669 75 629 404 160 72 464 569 14
60 CASB-710-4T-10 1189 1416 816 595 221 565 665 629 13 12x30° 500 850 500 569 404 320 59 20 826 772 915 772 784 497 201 265 504 669 75 629 404 160 72 464 569 14
61 CASB-800-4T-15 1340 1591 880 634 246 635 735 698 15 12x30° 560 950 560 638 453 435 59 20 926 862 1045 862 948 546 315 290 553 738 109 698 453 160 97 513 638 14
62 CASB-800-4T-20 1340 1591 880 634 246 635 735 698 15 12x30° 560 950 560 638 453 435 59 20 926 862 1045 862 948 546 315 290 553 738 109 698 453 160 97 513 638 14
63 CASB-800-6T-5.5 1340 1591 860 614 246 635 735 698 15 12x30° 560 950 560 638 453 320 59 20 926 862 1045 862 833 546 201 289 553 738 109 698 453 160 97 513 638 14
64 CASB-900-4T-30 1500 1780 1032 755 277 715 815 775 15 16x22°30' 630 1060 630 715 507 480 59 20 1026 962 1145 962 1067 600 361 313 607 815 68 775 507 160 124 567 715 14
65 CASB-900-4T-40 1500 1780 1170 893 277 715 815 775 15 16x22°30' 630 1060 630 715 507 500 39 20 1026 962 1145 962 1087 600 401 316 607 815 68 775 507 160 124 567 715 14
66 CASB-900-6T-10 1500 1780 997 720 277 715 815 775 15 16x22°30' 630 1060 630 715 507 435 59 20 1026 962 1145 962 1022 600 316 313 607 815 68 775 507 160 124 567 715 14
67 CASB-1000-4T-50 1685 1993 1240 932 308 805 905 861 15 16x22°30' 710 1180 710 801 569 550 55 20 1128 1056 1255 1056 1199 657 440 339 689 921 136 871 569 200 120 639 801 14
68 CASB-1000-4T-60 1685 1993 1240 932 308 805 905 861 15 16x22°30' 710 1180 710 801 569 550 55 20 1128 1056 1255 1056 1199 657 440 339 689 921 136 871 569 200 120 639 801 14
69 CASB-1000-6T-15 1685 1993 1115 807 308 805 905 861 15 16x22°30' 710 1180 710 801 569 435 65 20 1128 1056 1255 1056 1084 657 315 339 689 921 136 871 569 200 120 639 801 14
70 CASB-1000-6T-20 1685 1993 1150 842 308 805 905 861 15 16x22°30' 710 1180 710 801 569 480 65 20 1128 1056 1255 1056 1129 657 360 339 689 921 136 871 569 200 120 639 801 14
71 CASB-1120-4T-75 1884 2222 1500 1157 343 905 1005 958 15 16x22°30' 800 1320 800 898 638 600 45 24 1268 1178 1400 1178 1318 763 475 379 758 1018 84 968 638 200 54 708 898 14
72 CASB-1120-4T-100 1884 2222 1540 1197 343 905 1005 958 15 16x22°30' 800 1320 800 898 638 690 45 24 1268 1178 1400 1178 1408 763 565 399 758 1018 84 968 638 200 54 708 898 14
73 CASB-1120-6T-25 1884 2222 1397 1054 343 905 1005 958 15 16x22°30' 800 1320 800 898 638 500 45 24 1268 1178 1400 1178 1218 763 375 379 758 1018 84 968 638 200 54 708 898 14
74 CASB-1120-6T-30 1884 2222 1397 1054 343 905 1005 958 15 16x22°30' 800 1320 800 898 638 500 45 24 1268 1178 1400 1178 1218 763 375 379 758 1018 84 968 638 200 54 708 898 14
75 CASB-1250-4T-150 2075 2505 1678 1293 385 1008 1108 1067 10 24x15° 900 1500 900 1007 715 800 50 24 1390 1300 1540 1310 1585 840 670 437 835 1127 139 1077 715 200 93 785 1007 14
76 CASB-1250-4T-175 2075 2505 1678 1293 385 1008 1108 1067 10 24x15° 900 1500 900 1007 715 800 50 24 1390 1300 1540 1310 1585 840 670 437 835 1127 139 1077 715 200 93 785 1007 14
77 CASB-1250-6T-40 2075 2505 1458 1073 385 1008 1108 1067 10 24x15° 900 1500 900 1007 715 550 50 24 1390 1300 1540 1310 1335 840 420 437 835 1127 139 1077 715 200 93 785 1007 14
78 CASB-1250-6T-50 2075 2505 1533 1148 385 1008 1108 1067 10 24x15° 900 1500 900 1007 715 620 50 24 1390 1300 1540 1310 1405 840 490 437 835 1127 139 1077 715 200 93 785 1007 14
79 CASB-1400-6T-60 2305 2815 1745 1315 430 1130 1250 1200 10 24x15° 1000 1700 1000 1130 801 740 60 24 1530 1450 1690 1450 1641 946 580 500 941 1270 105 1210 801 200 141 881 1130 18
80 CASB-1400-6T-100 2305 2815 1765 1335 430 1130 1250 1200 10 24x15° 1000 1700 1000 1130 801 800 60 24 1530 1450 1690 1450 1701 946 640 500 941 1270 105 1210 801 200 141 881 1130 18
Model
A (mm)
B (mm)
C (mm)
C1 (mm)
C2 (mm)
ØD (mm)
Ød (mm)
Ød1 (mm)
Ød2 (mm)
N
E (mm)
H (mm)
H1 (mm)
L (mm)
F (mm)
M (mm)
R (mm)
ØO1 (mm)
P (mm)
p (mm)
V (mm)
v (mm)
X (mm)
x (mm)
x1 (mm)
Y (mm)
T (mm)
J (mm)
J1 (mm)
J2 (mm)
S (mm)
s (mm)
s1 (mm)
s2 (mm)
W (mm)
Z (mm)
Contact the supplier
SODECA Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
SODECA, S.L.U.