USSP200, Conveyor belt tensioner from grey cast

Manufacturer SNR
Description Conveyor belt tensioner bearing unit from grey cast, series USSP200, Without end caps, shaft Ø: 12 mm
Part number USSP201
Mass 1.6 kg
产品选择
Selector d (mm) Description L (mm) A (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 USSP201 264 21 78 9.55 4.78 1.6
2 15 USSP202 264 21 78 9.55 4.78 1.6
3 17 USSP203 264 21 78 9.55 4.78 1.6
4 20 USSP204 264 21 78 12.8 6.65 1.6
5 25 USSP205 264 21 78 14 7.88 1.7
6 30 USSP206 274 21 98 19.5 11.2 1.9
7 35 USSP207 274 21 98 25.7 15.2 2
8 40 USSP208 320 31 120 29.6 18.2 4.2
9 45 USSP209 320 31 120 31.85 20.8 4.2
10 50 USSP210 320 31 120 35.1 23.2 4.2
d (mm)
Description
L (mm)
A (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA