USEHE200, Hanger unit from grey cast

Manufacturer SNR
Description Hanger bearing unit from grey cast, series USEHE200, shaft Ø: 12 mm
Part number USEHE201
Mass 0.4 kg
产品选择
Selector d (mm) Description H2 (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USEHE201 91 58 25 9.55 4.78 0.4
2 15 USEHE202 91 58 25 9.55 4.78 0.4
3 17 USEHE203 91 58 25 9.55 4.78 0.5
4 20 USEHE204 91 58 25 9.55 4.78 0.5
5 25 USEHE205 99 64 28 12.8 6.65 0.7
6 30 USEHE206 114 72 32 14 7.88 1.1
7 35 USEHE207 122 76 32 19.5 11.2 1.3
8 40 USEHE208 135 85 36 25.7 15.2 1.5
9 45 USEHE209 145 90 40 29.6 18.2 1.8
10 50 USEHE210 145 90 40 31.85 20.8 1.9
d (mm)
Description
H2 (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA