USC200, Cartridge unit from grey cast

Manufacturer SNR
Description Cartridge bearing unit from grey cast, series USC200, shaft Ø: 12 mm
Part number USC201
产品选择
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USC201 67 20 9.55 4.78 0.4
2 15 USC202 67 20 9.55 4.78 0.4
3 17 USC203 67 20 9.55 4.78 0.4
4 20 USC204 72 20 12.8 6.65 0.5
5 25 USC205 80 22 14 7.88 0.7
6 30 USC206 85 27 19.5 11.2 0.9
7 35 USC207 90 28 25.7 15.2 1
8 40 USC208 100 30 29.6 18.2 1.3
9 45 USC209 110 31 31.85 20.8 1.5
10 50 USC210 120 33 35.1 23.2 1.9
11 55 USC211 125 35 43.55 29.2 2.2
12 60 USC212 130 38 52.5 32.8 2.5
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA