UKT200H+WB, Take-up bearing unit from grey cast with stretcher frame

Manufacturer SNR
Description Take-up bearing unit from grey cast with stretcher frame, series UKT200H+WB, Without end caps, shaft Ø: 20 mm
Part number UKT205H+WB
Mass 5.2 kg
产品选择
Selector d (mm) Description L (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKT205H+WB 317 199 50 14 7.88 5.2
2 25 UKT206H+WB 337 212 50 19.5 11.2 6.3
3 30 UKT207H+WB 429 212 50 25.7 15.2 8.4
4 35 UKT208H+WB 520 233 50 29.6 18.2 11.8
5 40 UKT209H+WB 520 233 50 31.85 20.8 11.9
6 45 UKT210H+WB 520 233 50 35.1 23.2 12.2
7 50 UKT211H+WB 542 301 65 43.55 29.2 18.5
8 55 UKT212H+WB 568 301 65 52.5 32.8 20.2
9 60 UKT213H+WB 606 322 65 57.2 40 25.3
d (mm)
Description
L (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA