UKT200H, Take-up bearing unit from grey cast

Manufacturer SNR
Description Take-up bearing unit from grey cast, series UKT200H, Without end caps, shaft Ø: 20 mm
Part number UKT205H
Mass 0.8 kg
产品选择
Selector d (mm) Description H (mm) L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKT205H 89 97 32 14 7.88 0.8
2 25 UKT206H 102 113 37 19.5 11.2 1.3
3 30 UKT207H 102 129 37 25.7 15.2 1.6
4 35 UKT208H 114 144 49 29.6 18.2 2.4
5 40 UKT209H 117 144 49 31.85 20.8 2.5
6 45 UKT210H 117 149 49 35.1 23.2 2.7
7 50 UKT211H 146 171 64 43.55 29.2 4
8 55 UKT212H 146 194 64 52.5 32.8 4.7
9 60 UKT213H 167 224 70 57.2 40 6.8
10 65 UKT215H 167 232 70 66 49.5 7.6
11 70 UKT216H 184 235 70 72.5 54.2 8.7
12 75 UKT217H 198 260 73 83.2 63.8 11.2
d (mm)
Description
H (mm)
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA