UKEHE200H, Hanger unit from grey cast

Manufacturer SNR
Description Hanger bearing unit from grey cast, series UKEHE200H, shaft Ø: 20 mm
Part number UKEHE205H
Mass 1.2 kg
产品选择
Selector d (mm) Description H2 (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKEHE205H 99 64 28 14 7.88 1.2
2 25 UKEHE206H 114 72 32 19.5 11.2 1.4
3 30 UKEHE207H 122 76 32 25.7 15.2 1.6
4 35 UKEHE208H 135 85 36 29.6 18.2 1.9
5 40 UKEHE209H 145 90 40 31.85 20.8 2
6 45 UKEHE210H 145 90 40 35.1 23.2 2.2
d (mm)
Description
H2 (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA