UCT200, Take-up bearing unit from grey cast

Manufacturer SNR
Description Take-up bearing unit from grey cast, series UCT200, Without end caps, shaft Ø: 12 mm
Part number UCT201
Mass 0.8 kg
产品选择
Selector d (mm) Description H (mm) L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 UCT201 89 94 32 12.8 6.65 0.8
2 15 UCT202 89 94 32 12.8 6.65 0.8
3 17 UCT203 89 94 32 12.8 6.65 0.7
4 20 UCT204 89 94 32 12.8 6.65 0.7
5 25 UCT205 89 97 32 14 7.88 0.8
6 30 UCT206 102 113 37 19.5 11.2 1.2
7 35 UCT207 102 129 37 25.7 15.2 1.6
8 40 UCT208 114 144 49 29.6 18.2 2.3
9 45 UCT209 117 144 49 31.85 20.8 2.3
10 50 UCT210 117 149 49 35.1 23.2 2.5
11 55 UCT211 146 171 64 43.55 29.2 3.9
12 60 UCT212 146 194 64 52.5 32.8 4.7
13 65 UCT213 167 224 70 57.2 40 6.8
14 70 UCT214 167 224 70 62 45 6.9
15 75 UCT215 167 232 70 66 49.5 7.2
16 80 UCT216 184 235 70 72.5 54.2 8.2
17 85 UCT217 198 260 73 83.2 63.8 10.8
d (mm)
Description
H (mm)
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA