UCC300, Cartridge unit from grey cast

Manufacturer SNR
Description Cartridge bearing unit from grey cast, series UCC300, shaft Ø: 25 mm
Part number UCC305
Mass 1.4 kg
产品选择
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 UCC305 90 26 22.36 11.5 1.4
2 30 UCC306 100 28 27 15.2 1.7
3 35 UCC307 110 32 33.5 19.2 1.7
4 40 UCC308 120 34 40.56 24 2.1
5 45 UCC309 130 38 53 31.8 2.9
6 50 UCC310 140 40 62 37.8 3.3
7 55 UCC311 150 44 71.5 44.8 3.9
8 60 UCC312 160 46 81.6 51.8 4.7
9 65 UCC313 170 50 93.86 60.5 5.7
10 70 UCC314 180 52 104.26 68 8
11 75 UCC315 190 55 113.36 76.8 8.3
12 80 UCC316 200 60 122.85 86.5 9.6
13 85 UCC317 215 64 132.6 96.5 11.3
14 90 UCC318 225 66 143 108 12.9
15 95 UCC319 240 72 156 122 15.9
16 100 UCC320 260 75 171.6 140 19.2
17 105 UCC321 260 75 182 155 20.2
18 110 UCC322 300 80 205 178 28.3
19 120 UCC324 320 90 228 208 33.5
20 130 UCC326 340 100 252 242 39
21 140 UCC328 360 100 275 272 45.5
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA