EXT300, Take-up bearing unit from grey cast

Manufacturer SNR
Description Take-up bearing unit from grey cast, series EXT300, shaft Ø: 25 mm
Part number EXT305
Mass 1.3 kg
产品选择
Selector d (mm) Description H (mm) L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 EXT305 89 122 36 22.36 11.5 1.3
2 30 EXT306 100 137 41 27 15.2 1.9
3 35 EXT307 111 150 45 33.5 19.2 2.4
4 40 EXT308 124 162 50 40.56 24 3.1
5 45 EXT309 138 178 55 53 31.8 4.2
6 50 EXT310 151 192 61 62 37.8 4.2
7 55 EXT311 163 207 66 71.5 44.8 6.5
8 60 EXT312 178 220 71 81.6 51.8 7.9
9 65 EXT313 190 238 80 93.86 60.5 9.9
10 70 EXT314 202 252 90 104.26 68 11.7
11 75 EXT315 216 262 90 113.36 76.8 13.5
12 80 EXT316 230 282 102 122.85 86.5 17.1
13 85 EXT317 240 298 102 132.6 96.5 20
14 90 EXT318 255 312 110 143 108 22.7
15 95 EXT319 270 322 110 156 122 27.4
16 100 EXT320 290 345 120 171.6 140 32.4
d (mm)
Description
H (mm)
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA