EXT200+WB, Take-up bearing unit from grey cast with stretcher frame

Manufacturer SNR
Description Take-up bearing unit from grey cast with stretcher frame, series EXT200+WB, shaft Ø: 12 mm
Part number EXT201+WB
Mass 5.3 kg
Note Protective caps on demand
产品选择
Selector d (mm) Description L (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXT201+WB 317 199 50 12.8 6.65 5.3
2 15 EXT202+WB 317 199 50 12.8 6.65 5.3
3 17 EXT203+WB 317 199 50 12.8 6.65 5.3
4 20 EXT204+WB 317 199 50 12.8 6.65 5.2
5 25 EXT205+WB 317 199 50 14 7.88 5.3
6 30 EXT206+WB 337 212 50 19.5 11.2 6.3
7 35 EXT207+WB 429 212 50 25.7 15.2 8.5
8 40 EXT208+WB 520 233 50 29.6 18.2 11.9
9 45 EXT209+WB 520 233 50 31.85 20.8 12
10 50 EXT210+WB 520 233 50 35.1 23.2 12.2
11 55 EXT211+WB 542 301 65 43.55 29.2 18.7
12 60 EXT212+WB 568 301 65 52.5 32.8 20.6
13 65 EXT213+WB 606 322 65 57.2 40 25.8
d (mm)
Description
L (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA