EXT200, Take-up bearing unit from grey cast

Manufacturer SNR
Description Take-up bearing unit from grey cast, series EXT200, shaft Ø: 12 mm
Part number EXT201
Mass 0.9 kg
Note Protective caps on demand
产品选择
Selector d (mm) Description H (mm) L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXT201 89 94 32 12.8 6.65 0.9
2 15 EXT202 89 94 32 12.8 6.65 0.8
3 17 EXT203 89 94 32 12.8 6.65 0.8
4 20 EXT204 89 94 32 12.8 6.65 0.8
5 25 EXT205 89 97 32 14 7.88 0.9
6 30 EXT206 102 113 37 19.5 11.2 1.3
7 35 EXT207 102 129 37 25.7 15.2 1.7
8 40 EXT208 114 144 49 29.6 18.2 2.5
9 45 EXT209 117 144 49 31.85 20.8 2.5
10 50 EXT210 117 149 49 35.1 23.2 2.7
11 55 EXT211 146 171 64 43.55 29.2 4.2
12 60 EXT212 146 194 64 52.5 32.8 5.1
13 65 EXT213 167 224 70 57.2 40 7.3
14 70 EXT214 167 224 70 62 45 7.4
15 75 EXT215 167 232 70 66 49.5 7.9
16 80 EXT216 184 235 70 72.5 54.2 8.6
17 85 EXT217 198 260 73 83.2 63.8 11.1
d (mm)
Description
H (mm)
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA