EXC200, Cartridge unit from grey cast

Manufacturer SNR
Description Cartridge bearing unit from grey cast, series EXC200, shaft Ø: 12 mm
Part number EXC201
Mass 0.6 kg
产品选择
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXC201 72 20 12.8 6.65 0.6
2 15 EXC202 72 20 12.8 6.65 0.6
3 17 EXC203 72 20 12.8 6.65 0.6
4 20 EXC204 72 20 12.8 6.65 0.5
5 25 EXC205 80 22 14 7.88 0.7
6 30 EXC206 85 27 19.5 11.2 1.1
7 35 EXC207 90 28 25.7 15.2 1.2
8 40 EXC208 100 30 29.6 18.2 1.5
9 45 EXC209 110 31 31.85 20.8 1.7
10 50 EXC210 120 33 35.1 23.2 2.1
11 55 EXC211 125 35 43.55 29.2 2.5
12 60 EXC212 130 38 52.5 32.8 3.1
13 65 EXC213 140 40 57.2 40 3.7
14 70 EXC214 150 44 62 45 5.8
15 75 EXC215 160 44 66 49.5 6.2
16 80 EXC216 170 48 72.5 54.2 6.7
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA