EST200+WB, Take-up bearing unit from grey cast with stretcher frame

Manufacturer SNR
Description Take-up bearing unit from grey cast with stretcher frame, series EST200+WB, shaft Ø: 12 mm
Part number EST201+WB
Mass 5.1 kg
Note Protective caps on demand
产品选择
Selector d (mm) Description L (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EST201+WB 317 199 50 9.55 4.78 5.1
2 15 EST202+WB 317 199 50 9.55 4.78 5.1
3 17 EST203+WB 317 199 50 9.55 4.78 5.1
4 20 EST204+WB 317 199 50 12.8 6.65 5.2
5 25 EST205+WB 317 199 50 14 7.88 5.2
6 30 EST206+WB 337 212 50 19.5 11.2 6.2
7 35 EST207+WB 429 212 50 25.7 15.2 8.4
8 40 EST208+WB 520 233 50 29.6 18.2 11.8
9 45 EST209+WB 520 233 50 31.85 20.8 11.8
10 50 EST210+WB 520 233 50 35.1 23.2 12
11 55 EST211+WB 542 301 65 43.55 29.2 18.2
12 60 EST212+WB 568 301 65 52.5 32.8 19.9
d (mm)
Description
L (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA