EST200, Take-up bearing unit from grey cast

Manufacturer SNR
Description Take-up bearing unit from grey cast, series EST200, shaft Ø: 12 mm
Part number EST201
Mass 0.7 kg
Note Protective caps on demand
产品选择
Selector d (mm) Description H (mm) L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EST201 89 94 32 9.55 4.78 0.7
2 15 EST202 89 94 32 9.55 4.78 0.7
3 17 EST203 89 94 32 9.55 4.78 0.7
4 20 EST204 89 94 32 12.8 6.65 0.7
5 25 EST205 89 97 32 14 7.88 0.8
6 30 EST206 102 113 37 19.5 11.2 1.2
7 35 EST207 102 129 37 25.7 15.2 1.6
8 40 EST208 114 144 49 29.6 18.2 2.3
9 45 EST209 117 144 49 31.85 20.8 2.4
10 50 EST210 117 149 49 35.1 23.2 2.5
11 55 EST211 146 171 64 43.55 29.2 3.6
12 60 EST212 146 194 64 52.5 32.8 4.4
d (mm)
Description
H (mm)
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA