ESEHE200, Hanger unit from grey cast

Manufacturer SNR
Description Hanger bearing unit from grey cast, series ESEHE200, shaft Ø: 12 mm
Part number ESEHE201
Mass 0.5 kg
产品选择
Selector d (mm) Description H2 (mm) H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESEHE201 91 58 25 9.55 4.78 0.5
2 15 ESEHE202 91 58 25 9.55 4.78 0.5
3 17 ESEHE203 91 58 25 9.55 4.78 0.5
4 20 ESEHE204 91 58 25 12.8 6.65 0.7
5 25 ESEHE205 99 64 28 14 7.88 1.1
6 30 ESEHE206 114 72 32 19.5 11.2 1.3
7 35 ESEHE207 122 76 32 25.7 15.2 1.6
8 40 ESEHE208 135 85 36 29.6 18.2 1.9
9 45 ESEHE209 145 90 40 31.85 20.8 1.9
10 50 ESEHE210 145 90 40 35.1 23.2 2
d (mm)
Description
H2 (mm)
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA