ESC200, Cartridge unit from grey cast

Manufacturer SNR
Description Cartridge bearing unit from grey cast, series ESC200, shaft Ø: 12 mm
Part number ESC201
Mass 0.4 kg
产品选择
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESC201 67 20 9.55 4.78 0.4
2 15 ESC202 67 20 9.55 4.78 0.4
3 17 ESC203 67 20 9.55 4.78 0.4
4 20 ESC204 72 20 12.8 6.65 0.5
5 25 ESC205 80 22 14 7.88 0.7
6 30 ESC206 85 27 19.5 11.2 1
7 35 ESC207 90 28 25.7 15.2 1.1
8 40 ESC208 100 30 29.6 18.2 1.4
9 45 ESC209 110 31 31.85 20.8 1.5
10 50 ESC210 120 33 35.1 23.2 1.9
11 55 ESC211 125 35 43.55 29.2 2
12 60 ESC212 130 38 52.5 32.8 2.4
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
联系供应商
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA