SNR
SNR

AXLT325 - Linear table with screw-type drive and ball rail system

Manufacturer SNR
Description AXLT325 - Linear table with screw-type drive and ball rail system
Part number AXLT325SNG3_-__-B-1-427-__-0000-A-_
CAD modelleri
Paylaş

Ürün seçimi

Type
AXLT325
Drive version
Index Selector Size Code Pitch Diameter e (mm) Centring b (mm) Shaft Diameter (mm) Feather key Thread
1 1 A 165 130 24 no M10
2 2 B 165 130 24 yes M10
3 3 C 165 130 32 no M10
4 4 D 165 130 32 yes M10
5 5 E 95 50 14 no M6
6 6 F 95 50 14 yes M6
7 7 G 75 60 11 no M5
8 8 H 75 60 11 yes M5
9 9 I 75 60 14 no M5
10 10 J 75 60 14 yes M5
11 11 K 90 70 14 no M5
12 12 L 90 70 14 yes M5
13 13 M 90 70 16 yes M5
14 14 N 100 80 14 no M6
15 15 O 100 80 14 yes M6
16 16 P 100 80 19 no M6
17 17 Q 100 80 19 yes M6
18 18 R 115 95 19 no M8
19 19 S 115 95 19 yes M8
20 20 T 130 95 24 no M8
21 21 U 130 95 24 yes M8
22 22 V 130 110 19 no M8
23 23 W 130 110 19 yes M8
24 24 Y 130 110 24 no M8
25 25 Z 130 110 24 yes M8
Bellows
Length of table (mm)
Stroke (mm)
Switch
Carriage position (mm)

Tedarikçi ile iletişim kurun

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map