SNR
SNR

AXLT155 - Linear table with screw-type drive and ball rail system

Manufacturer SNR
Description AXLT155 - Linear table with screw-type drive and ball rail system
Manufacturer AXLT155SNG20__-D-1-225-__-0000-C-_
CAD modelleri
Paylaş

Ürün seçimi

Type
AXLT155
Drive version
Index Selector Size Code Pitch Diameter e (mm) Centring b (mm) Shaft Diameter (mm) Feather key Thread
1 1 C 63 40 9 no M4
2 2 D 63 40 9 yes M4
3 3 E 70/95 50 14 no M6
4 4 F 70/95 50 14 yes M6
5 5 G 75 60 11 no M5
6 6 H 75 60 11 yes M5
7 7 I 75 60 14 no M5
8 8 J 75 60 14 yes M5
9 9 K 90 70 14 no M5
10 10 L 90 70 14 yes M5
11 11 M 90 70 16 yes M5
12 12 N 100 80 14 no M6
13 13 O 100 80 14 yes M6
14 14 P 100 80 19 no M6
15 15 Q 100 80 19 yes M6
Bellows
Length of table (mm)
Stroke (mm)
Carriage position (mm)
Switch

Tedarikçi ile iletişim kurun

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map