SNR
Por SNR

AXS280Y - Gantry axis with ball rail system and lateral toothed belt drive

Manufacturer SNR
Description AXS280Y - Gantry axis with ball rail system and lateral toothed belt drive
Part number AXS280YPBR__-_-____-1046-00-0000-L-_
Modelos CAD
Partilhar

Seleção de produtos

Drive version
Index Selector Size Code pitch diameter e (mm) centring b (mm) shaft diameter (mm) Thread
1 1 L 100 80 19 M6
2 2 M 115 95 19 M8
3 3 N 115 95 24 M8
4 4 O 130 95 19 M8
5 5 P 130 95 24 M8
6 6 Q 130 110 19 M8
7 7 R 130 110 24 M8
8 8 S 145 110 19 M8
9 9 T 145 110 24 M8
10 10 U 165 110 19 M10
11 11 V 165 110 24 M10
12 12 W 165 130 24 M10
13 13 Y 165 130 32 M10
Preparation for Z-axis
Total length (mm)
damper position x1 (mm)
damper position x2 (mm)
Switches

Contacte o fornecedor

SNR

SNR

Rolamentos, mancais, movimentação linear, ...

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map