2

AXBG15 precision axis with screw drive type

Manufacturer SNR
Description AXBG15 precision axis with screw drive type
Part number AXBG15SN____-A-30-75-0_-0000-0-0
Produktutvalg
Selector Drive adpatation e1 (mm) Thread b1 (mm) d min (mm) d max (mm) k (mm)
1 without
2 A 25 x 8 4 x Ø2.4 20 3 7 29.5 x 22
Drive adpatation
e1 (mm)
Thread
b1 (mm)
d min (mm)
d max (mm)
k (mm)
A - one carriage, long version
Ta kontakt med leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA