UCFE200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFE200, Without end cap, shaft Ø: 12 mm
Part number UCFE201
Mass 0.7 kg
제품 선택
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 UCFE201 86 37.3 12.8 6.65 0.7
2 15 UCFE202 86 37.3 12.8 6.65 0.7
3 17 UCFE203 86 37.3 12.8 6.65 0.5
4 20 UCFE204 86 37.3 12.8 6.65 0.7
5 25 UCFE205 95 38.7 14 7.88 0.8
6 30 UCFE206 108 42.2 19.5 11.2 1.2
7 35 UCFE207 118 46.4 25.7 15.2 1.6
8 40 UCFE208 130 54.2 29.6 18.2 2.1
9 45 UCFE209 137 54.2 31.85 20.8 2.2
10 50 UCFE210 143 60.6 35.1 23.2 2.6
11 55 UCFE211 162 64.4 43.55 29.2 3.7
12 60 UCFE212 175 73.7 52.5 32.8 4.9
13 65 UCFE213 188 77.7 57.2 40 6
14 70 UCFE214 188 82.4 62 45 6.2
15 75 UCFE215 197 85.8 66 49.5 6.3
16 80 UCFE216 197 90.6 72.5 54.2 7.1
17 90 UCFE218 235 80.1 96 71.5 10.4
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
공급업체에 문의하십시오.
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA