USPLE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series USPLE200, Without end caps, shaft Ø: 12 mm
Part number USPLE201
Mass 0.4 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 USPLE201 119 27 9.55 4.78 0.4
2 15 USPLE202 119 27 9.55 4.78 0.4
3 17 USPLE203 119 27 9.55 4.78 0.4
4 20 USPLE204 126.5 31.8 12.8 6.65 0.5
5 25 USPLE205 139 33.3 14 7.88 0.7
6 30 USPLE206 161.5 39.7 19.5 11.2 1.1
7 35 USPLE207 166 46.2 25.7 15.2 1.5
8 40 USPLE208 180.5 49.2 29.6 18.2 1.8
9 45 USPLE209 197.5 52.4 31.85 20.8 2.1
10 50 USPLE210 214 55.6 35.1 23.2 2.7
11 55 USPLE211 219.5 61.3 43.55 29.2 3.4
12 60 USPLE212 245 68.3 52.5 32.8 4.6
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA