USPA200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series USPA200, shaft Ø: 12 mm
Part number USPA201
Mass 0.4 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 USPA201 70 30.2 9.55 4.78 0.4
2 15 USPA202 70 30.2 9.55 4.78 0.4
3 17 USPA203 70 30.2 9.55 4.78 0.4
4 20 USPA204 76 30.2 12.8 6.65 0.5
5 25 USPA205 84 36.5 14 7.88 0.7
6 30 USPA206 94 42.9 19.5 11.2 1
7 35 USPA207 110 47.6 25.7 15.2 1.4
8 40 USPA208 116 49.2 29.6 18.2 1.7
9 45 USPA209 120 54.2 31.85 20.8 2.1
10 50 USPA210 130 57.2 35.1 23.2 2.5
11 55 USPA211 140 63.5 43.55 29.2 3.1
12 60 USPA212 150 69.9 52.5 32.8 3.9
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA