USP200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series USP200, Without end caps, shaft Ø: 12 mm
Part number USP201
Mass 0.7 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 USP201 127 30.2 9.55 4.78 0.7
2 15 USP202 127 30.2 9.55 4.78 0.6
3 17 USP203 127 30.2 9.55 4.78 0.6
4 20 USP204 127 33.3 12.8 6.65 0.7
5 25 USP205 140 36.5 14 7.88 0.8
6 30 USP206 165 42.9 19.5 11.2 1.3
7 35 USP207 167 47.6 25.7 15.2 1.7
8 40 USP208 184 49.2 29.6 18.2 2.1
9 45 USP209 190 54 31.85 20.8 2.4
10 50 USP210 206 57.2 35.1 23.2 2.9
11 55 USP211 219 63.5 43.55 29.2 3.6
12 60 USP212 241 69.8 52.5 32.8 4.8
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA