USFA200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFA200, Without end cap, shaft Ø: 12 mm
Part number USFA201
Mass 0.4 kg
Tuotevalikoima
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USFA201 95 22 9.55 4.78 0.4
2 15 USFA202 95 22 9.55 4.78 0.4
3 17 USFA203 95 22 9.55 4.78 0.5
4 20 USFA204 102 25.5 12.8 6.65 0.5
5 25 USFA205 125 27 14 7.88 0.7
6 30 USFA206 144 31 19.5 11.2 1.1
7 35 USFA207 161 34 25.7 15.2 1.5
8 40 USFA208 175 36 29.6 18.2 2
9 45 USFA209 181 38 31.85 20.8 2.3
10 50 USFA210 190 40 35.1 23.2 2.7
11 55 USFA211 219 43 43.55 29.2 3.5
12 60 USFA212 250 48 52.5 32.8 4
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA