UKPLE200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPLE200H, Without end caps, shaft Ø: 20 mm
Part number UKPLE205H
Mass 0.8 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPLE205H 139 33.3 14 7.88 0.8
2 25 UKPLE206H 161.5 39.7 19.5 11.2 1.2
3 30 UKPLE207H 166 46.2 25.7 15.2 1.6
4 35 UKPLE208H 180.5 49.2 29.6 18.2 1.9
5 40 UKPLE209H 197.5 52.4 31.85 20.8 2.3
6 45 UKPLE210H 214 55.6 35.1 23.2 2.9
7 50 UKPLE211H 219.5 61.3 43.55 29.2 3.5
8 55 UKPLE212H 245 68.3 52.5 32.8 4.8
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA