UKPG200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPG200H, Without end caps, shaft Ø: 20 mm
Part number UKPG205H
Mass 0.7 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPG205H 75 36.5 14 7.88 0.7
2 25 UKPG206H 85 42.9 19.5 11.2 1.1
3 30 UKPG207H 100 47.6 25.7 15.2 1.6
4 35 UKPG208H 110 49.2 29.6 18.2 1.9
5 40 UKPG209H 120 53.9 31.85 20.8 2.3
6 45 UKPG210H 135 57.2 35.1 23.2 2.9
7 50 UKPG211H 140 63.5 43.55 29.2 3.5
8 55 UKPG212H 150 69.8 52.5 32.8 4.7
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA