UKPE200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPE200H, Without end caps, shaft Ø: 20 mm
Part number UKPE205H
Mass 0.8 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPE205H 130 36.5 14 7.88 0.8
2 25 UKPE206H 158 42.9 19.5 11.2 1.2
3 30 UKPE207H 163 47.6 25.7 15.2 1.6
4 35 UKPE208H 179 49.2 29.6 18.2 1.9
5 40 UKPE209H 192 54 31.85 20.8 2.3
6 45 UKPE210H 200 57.2 35.1 23.2 2.9
7 50 UKPE211H 222 63.5 43.55 29.2 3.5
8 55 UKPE212H 240 69.9 52.5 32.8 4.8
9 60 UKPE213H 260 79.4 57.2 40 7.3
10 65 UKPE215H 265 82.5 66 49.5 6.8
11 70 UKPE216H 290 89 72.5 54.2 9.4
12 80 UKPE218H 330 101.6 96 71.5 13.6
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA