UKPAE200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPAE200H, Without end caps, shaft Ø: 20 mm
Part number UKPAE205H
Mass 0.6 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPAE205H 70 36.5 14 7.88 0.6
2 25 UKPAE206H 98 42.9 19.5 11.2 1
3 30 UKPAE207H 103 47.6 25.7 15.2 1.4
4 35 UKPAE208H 116 49.2 29.6 18.2 1.7
5 40 UKPAE209H 120 53.9 31.85 20.8 2
6 45 UKPAE210H 135 57.2 35.1 23.2 2.6
7 50 UKPAE211H 150 64 43.55 29.2 3.3
8 55 UKPAE212H 150 69.9 52.5 32.8 4
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA