UKPA200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPA200H, shaft Ø: 20 mm
Part number UKPA205H
Mass 0.8 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPA205H 84 36.5 14 7.88 0.8
2 25 UKPA206H 94 42.9 19.5 11.2 1.1
3 30 UKPA207H 110 47.6 25.7 15.2 1.5
4 35 UKPA208H 116 49.2 29.6 18.2 1.8
5 40 UKPA209H 120 54.2 31.85 20.8 2.2
6 45 UKPA210H 130 57.2 35.1 23.2 2.7
7 50 UKPA211H 140 63.5 43.55 29.2 3.3
8 55 UKPA212H 150 69.9 52.5 32.8 4.1
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA