UCPG200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UCPG200, Without end caps, shaft Ø: 12 mm
Part number UCPG201
Mass 0.6 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 UCPG201 70 33.3 12.8 6.65 0.6
2 15 UCPG202 70 33.3 12.8 6.65 0.6
3 17 UCPG203 70 33.3 12.8 6.65 0.4
4 20 UCPG204 70 33.3 12.8 6.65 0.6
5 25 UCPG205 75 36.5 14 7.88 0.7
6 30 UCPG206 85 42.9 19.5 11.2 1.1
7 35 UCPG207 100 47.6 25.7 15.2 1.5
8 40 UCPG208 110 49.2 29.6 18.2 1.8
9 45 UCPG209 120 53.9 31.85 20.8 2.2
10 50 UCPG210 135 57.2 35.1 23.2 2.8
11 55 UCPG211 140 63.5 43.55 29.2 3.5
12 60 UCPG212 150 69.8 52.5 32.8 4.7
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA