2

UCPE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UCPE200, Without end caps, shaft Ø: 12 mm
Part number UCPE201
Mass 0.5 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 UCPE201 130 33.3 12.8 6.65 0.5
2 15 UCPE202 130 33.3 12.8 6.65 0.5
3 17 UCPE203 130 33.3 12.8 6.65 0.5
4 20 UCPE204 130 33.3 12.8 6.65 0.5
5 25 UCPE205 130 36.5 14 7.88 0.7
6 30 UCPE206 158 42.9 19.5 11.2 1.1
7 35 UCPE207 163 47.6 25.7 15.2 1.5
8 40 UCPE208 179 49.2 29.6 18.2 1.8
9 45 UCPE209 192 54 31.85 20.8 2.2
10 50 UCPE210 200 57.2 35.1 23.2 2.7
11 55 UCPE211 222 63.5 43.55 29.2 3.4
12 60 UCPE212 240 69.9 52.5 32.8 4.8
13 65 UCPE213 260 79.4 57.2 40 6.1
14 70 UCPE214 260 79.4 62 45 6.1
15 75 UCPE215 265 82.5 66 49.5 6.9
16 80 UCPE216 290 89 72.5 54.2 9
17 90 UCPE218 330 101.6 96 71.5 13.3
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA